1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Piezoelectric Liquid Pump, Bimor Pump, BPH Series

COMPRESSOR PUMP

Piezoelectric Liquid Pump, Bimor Pump, BPH Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,667.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

For controlling various types of liquid.

[Features]
· The power source is a piezoelectric device that consumes very little current and that generates no electromagnetic noise.
· Each part is available in a variety of materials for use with different types of liquids/gases.
· Uses a biomorph piezoelectric oscillator as its direct power source, helping keep it small and lightweight.
· Unlike with conventional pumps, no motors or drive shafts are used, helping extend the service life and ensuring little operating noise is generated.
· A self-priming type so no priming required. Problem-free suction of gas-contaminated liquids.
· The discharge volume is proportional to the drive voltage.
· Can be adjusted by changing the frequency.
· No risk of seizure like with motor pumps, even if the discharge side is constricted.

Part Number
BPH-414G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,667.00

COMPRESSOR PUMP 1 Piece(s) 90 Day(s)

Loading...

  1. 1

Basic Information

Types Piezoelectric Method Power Supply AC Voltage (V) 100V
Self-suction force(kPa) 10 Housing Material Polypropylene Rubber Material Fluorine Rubber
Pump Type Degradable Diaphragm types 100V×2 plate Maximum Current(mA) 30

Please check the type/dimensions/specifications of the part BPH-414G in the Piezoelectric Liquid Pump, Bimor Pump, BPH Series series.