(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· NART-R type (non-separable type): Non-separable bearings with internally attached side plates.
· NART-VR type (non-separable type): Full-roller bearings suitable for locations in which heavy loads act on the NART-R type at low-speed rotations.
· Spherical processing has been applied to the outer diameter of the outer ring, mitigating the effects of eccentric loads.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter D (Ø) | Width C (mm) | Roller Follower Inner Dia. D (mm) | Material | Rolling Guide Method | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (rpm) | Sealing Structure | Track Load Capacity (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,222.00 | ROLLER FOLLOWER | 1 Piece(s) | 5 Day(s) | - | 16 | 11 | 5 | Stainless Steel | With Gage | 2.84 | 2.65 | 25000 | With Seal | 1.08 | ||
฿ 1,353.00 | ROLLER FOLLOWER | 1 Piece(s) | 12 Day(s) | - | 16 | 11 | 5 | Stainless Steel | Total roller type | 6.46 | 7.81 | 10500 | With Seal | 1.08 | ||
฿ 593.12 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 16 | 11 | 5 | Carbon Steel | With Gage | 2.84 | 2.65 | 25000 | No Seal | 1.08 | ||
฿ 724.00 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 16 | 11 | 5 | Carbon Steel | With Gage | 2.84 | 2.65 | 25000 | With Seal | 1.08 | ||
฿ 862.00 ฿ 500.30 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 16 | 11 | 5 | Carbon Steel | Total roller type | 6.46 | 7.81 | 10500 | With Seal | 1.08 | ||
฿ 652.00 | ROLLER FOLLOWER | 1 Piece(s) | 3 Day(s) | 10 | 16 | 11 | 5 | Carbon Steel | Total roller type | 6.46 | 7.81 | 10500 | With Seal | 1.08 | ||
฿ 1,178.00 ฿ 1,027.10 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | - | 19 | 11 | 6 | Stainless Steel | With Gage | 3.33 | 3.35 | 20000 | With Seal | 1.37 | ||
฿ 1,309.00 | ROLLER FOLLOWER | 1 Piece(s) | 5 Day(s) | - | 19 | 11 | 6 | Stainless Steel | Total roller type | 7.58 | 10.2 | 8700 | With Seal | 1.37 | ||
฿ 622.00 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 19 | 11 | 6 | Carbon Steel | With Gage | 3.33 | 3.35 | 20000 | No Seal | 1.37 | ||
฿ 747.09 ฿ 448.40 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 19 | 11 | 6 | Carbon Steel | With Gage | 3.33 | 3.35 | 20000 | With Seal | 1.37 | ||
฿ 864.00 ฿ 494.64 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 19 | 11 | 6 | Carbon Steel | Total roller type | 7.58 | 10.2 | 8700 | With Seal | 1.37 | ||
฿ 633.86 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 19 | 11 | 6 | Carbon Steel | Total roller type | 7.58 | 10.2 | 8700 | With Seal | 1.37 | ||
฿ 1,156.00 | ROLLER FOLLOWER | 1 Piece(s) | 5 Day(s) | - | 24 | 14 | 8 | Stainless Steel | With Gage | 5.65 | 5.89 | 17000 | With Seal | 1.86 | ||
฿ 1,265.00 | ROLLER FOLLOWER | 1 Piece(s) | 5 Day(s) | - | 24 | 14 | 8 | Stainless Steel | Total roller type | 11.7 | 15.6 | 7000 | With Seal | 1.86 | ||
฿ 558.73 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 24 | 14 | 8 | Carbon Steel | With Gage | 5.65 | 5.89 | 17000 | No Seal | 1.86 | ||
฿ 724.87 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 24 | 14 | 8 | Carbon Steel | With Gage | 5.65 | 5.89 | 17000 | With Seal | 1.86 | ||
฿ 714.82 ฿ 470.14 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 24 | 14 | 8 | Carbon Steel | Total roller type | 11.7 | 15.6 | 7000 | With Seal | 1.86 | ||
฿ 634.00 | ROLLER FOLLOWER | 1 Piece(s) | 5 Day(s) | - | 24 | 14 | 8 | Carbon Steel | Total roller type | 11.7 | 15.6 | 7000 | With Seal | 1.86 | ||
฿ 1,440.00 | ROLLER FOLLOWER | 1 Piece(s) | 12 Day(s) | 10 | 30 | 14 | 10 | Stainless Steel | With Gage | 7.94 | 7.59 | 15000 | With Seal | 2.45 | ||
฿ 1,571.00 | ROLLER FOLLOWER | 1 Piece(s) | 12 Day(s) | - | 30 | 14 | 10 | Stainless Steel | Total roller type | 15.8 | 18.5 | 5700 | With Seal | 2.45 | ||
฿ 691.01 ฿ 414.74 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 30 | 14 | 10 | Carbon Steel | With Gage | 7.94 | 7.59 | 15000 | No Seal | 2.45 | ||
฿ 1,025.00 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 30 | 14 | 10 | Carbon Steel | With Gage | 7.94 | 7.59 | 15000 | With Seal | 2.45 | ||
฿ 892.82 ฿ 582.48 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 30 | 14 | 10 | Carbon Steel | Total roller type | 15.8 | 18.5 | 5700 | With Seal | 2.45 | ||
฿ 1,484.00 | ROLLER FOLLOWER | 1 Piece(s) | 5 Day(s) | - | 32 | 14 | 12 | Stainless Steel | With Gage | 8.53 | 8.44 | 13000 | With Seal | 2.74 | ||
฿ 721.00 | ROLLER FOLLOWER | 1 Piece(s) | 10 Day(s) | 10 | 32 | 14 | 12 | Carbon Steel | With Gage | 8.53 | 8.44 | 13000 | No Seal | 2.74 | ||
฿ 864.00 ฿ 570.93 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 32 | 14 | 12 | Carbon Steel | With Gage | 8.53 | 8.44 | 13000 | With Seal | 2.74 | ||
฿ 924.54 ฿ 600.58 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 32 | 14 | 12 | Carbon Steel | Total roller type | 17 | 21 | 5200 | With Seal | 2.74 | ||
฿ 812.72 | ROLLER FOLLOWER | 1 Piece(s) | 5 Day(s) | - | 32 | 14 | 12 | Carbon Steel | Total roller type | 17 | 21 | 5200 | With Seal | 2.74 | ||
฿ 4,300.00 | ROLLER FOLLOWER | 1 Piece(s) | 12 Day(s) | - | 35 | 18 | 15 | Stainless Steel | With Gage | 13.7 | 16.4 | 10000 | With Seal | 3.14 | ||
฿ 821.16 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 35 | 18 | 15 | Carbon Steel | With Gage | 13.7 | 16.4 | 10000 | No Seal | 3.14 | ||
฿ 1,066.67 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 35 | 18 | 15 | Carbon Steel | With Gage | 13.7 | 16.4 | 10000 | With Seal | 3.14 | ||
฿ 1,176.00 ฿ 778.51 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 35 | 18 | 15 | Carbon Steel | Total roller type | 25.3 | 36.9 | 4300 | With Seal | 3.14 | ||
฿ 464.00 | ROLLER FOLLOWER | 1 Piece(s) | 5 Day(s) | - | 35 | 18 | 15 | Carbon Steel | Total roller type | 25.3 | 36.9 | 4300 | With Seal | 3.14 | ||
฿ 447.00 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 40 | 20 | 17 | Carbon Steel | With Gage | 17.4 | 19.3 | 9500 | No Seal | 3.72 | ||
฿ 1,291.00 ฿ 707.73 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 40 | 20 | 17 | Carbon Steel | With Gage | 17.4 | 19.3 | 9500 | With Seal | 3.72 | ||
฿ 1,262.00 ฿ 735.75 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 40 | 20 | 17 | Carbon Steel | Total roller type | 32 | 46.6 | 3900 | With Seal | 3.72 | ||
฿ 975.88 | ROLLER FOLLOWER | 1 Piece(s) | 5 Day(s) | - | 40 | 20 | 17 | Carbon Steel | Total roller type | 32 | 46.6 | 3900 | With Seal | 3.72 | ||
฿ 1,072.49 ฿ 654.11 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 47 | 24 | 20 | Carbon Steel | With Gage | 22.9 | 30.6 | 8000 | No Seal | 7.15 | ||
฿ 1,391.53 ฿ 835.06 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 47 | 24 | 20 | Carbon Steel | With Gage | 22.9 | 30.6 | 8000 | With Seal | 7.15 | ||
฿ 1,561.84 | ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 47 | 24 | 20 | Carbon Steel | Total roller type | 41.7 | 67.7 | 3400 | With Seal | 7.15 | ||
฿ 1,220.00 ฿ 708.09 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 47 | 24 | 20 | Carbon Steel | Total roller type | 41.7 | 67.7 | 3400 | With Seal | 7.15 | ||
฿ 1,301.00 | ROLLER FOLLOWER | 1 Piece(s) | 3 Day(s) | 10 | 52 | 24 | 25 | Carbon Steel | With Gage | 24.6 | 33.3 | 7000 | No Seal | 8.23 | ||
฿ 1,591.01 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 52 | 24 | 25 | Carbon Steel | With Gage | 24.6 | 33.3 | 7000 | With Seal | 8.23 | ||
฿ 1,745.00 | ROLLER FOLLOWER | 1 Piece(s) | 5 Day(s) | - | 52 | 24 | 25 | Carbon Steel | Total roller type | 45.4 | 79.5 | 3000 | With Seal | 8.23 | ||
฿ 1,369.30 | THK ROLLER FOLLOWER | 1 Piece(s) | 3 Day(s) | 10 | 52 | 24 | 25 | Carbon Steel | Total roller type | 45.4 | 79.5 | 3000 | With Seal | 8.23 | ||
฿ 5,926.34 | ROLLER FOLLOWER | 1 Piece(s) | 12 Day(s) | - | 62 | 28 | 30 | Stainless Steel | With Gage | 33.4 | 51.4 | 5500 | With Seal | 10.5 | ||
฿ 1,431.75 | THK ROLLER FOLLOWER | 1 Piece(s) | 45 Day(s) | 10 | 62 | 28 | 30 | Carbon Steel | With Gage | 33.4 | 51.4 | 5500 | No Seal | 10.5 | ||
฿ 1,859.79 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 62 | 28 | 30 | Carbon Steel | With Gage | 33.4 | 51.4 | 5500 | With Seal | 10.5 | ||
฿ 1,167.00 | ROLLER FOLLOWER | 1 Piece(s) | 12 Day(s) | - | 62 | 28 | 30 | Carbon Steel | Total roller type | 60 | 111 | 2400 | With Seal | 10.5 | ||
฿ 1,646.05 ฿ 919.81 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | - | 72 | 28 | 35 | Carbon Steel | With Gage | 35.5 | 57.3 | 5000 | No Seal | 12.9 | ||
฿ 1,968.25 ฿ 1,233.50 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | - | 72 | 28 | 35 | Carbon Steel | With Gage | 35.5 | 57.3 | 5000 | With Seal | 12.9 | ||
฿ 1,233.00 | ROLLER FOLLOWER | 1 Piece(s) | 12 Day(s) | - | 72 | 28 | 35 | Carbon Steel | Total roller type | 63.2 | 123 | 2200 | With Seal | 12.9 | ||
฿ 1,897.00 | ROLLER FOLLOWER | 1 Piece(s) | 5 Day(s) | - | 80 | 32 | 40 | Carbon Steel | With Gage | 44.6 | 61.4 | 4000 | No Seal | 14.9 | ||
฿ 2,655.00 | ROLLER FOLLOWER | 1 Piece(s) | 5 Day(s) | - | 80 | 32 | 40 | Carbon Steel | Total roller type | 76.4 | 166 | 1900 | With Seal | 14.9 | ||
฿ 1,954.00 | ROLLER FOLLOWER | 1 Piece(s) | 5 Day(s) | - | 80 | 32 | 40 | Carbon Steel | Total roller type | 76.4 | 166 | 1900 | With Seal | 14.9 | ||
฿ 2,316.00 | ROLLER FOLLOWER | 1 Piece(s) | 5 Day(s) | - | 90 | 32 | 50 | Carbon Steel | With Gage | 48.3 | 95.7 | 3500 | No Seal | 17.3 | ||
฿ 2,952.00 | ROLLER FOLLOWER | 1 Piece(s) | 5 Day(s) | - | 90 | 32 | 50 | Carbon Steel | With Gage | 48.3 | 95.7 | 3500 | With Seal | 17.3 | ||
฿ 1,775.00 | ROLLER FOLLOWER | 1 Piece(s) | 12 Day(s) | - | 90 | 32 | 50 | Carbon Steel | Total roller type | 84.4 | 200 | 1600 | With Seal | 17.3 |
Loading...
Product Category | Roller Follower | Roller Type | Spherical Outer Ring | Size Standard | Metric System |
---|---|---|---|---|---|
Roller Follower Type | Non-Separable Type | Roller Lining | No | Axis | No |
Inner Ring | Presence | Dedicated Grease Fitting Included | NA |
How can we improve?
How can we improve?