(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· NAST type (detachment type): A detachment type bearing in which a thick outer ring, inner ring and a needle roller with a precision cage are combined.
· NAST R type (separable type): Spherical outer ring type of NAST type. Spherical processing is applied to the outer diameter of the outer ring to reduce uneven loads.
Part Number |
---|
NAST6 |
NAST6R |
NAST8 |
NAST8R |
NAST10 |
NAST10R |
NAST12 |
NAST12M |
NAST12R |
NAST15 |
NAST17 |
NAST20R |
NAST25 |
NAST25R |
NAST30 |
NAST35 |
NAST40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter D (Ø) | Width C (mm) | Roller Type | Roller Follower Inner Dia. D (mm) | Material | Basic Load Rating Dynamic Rating (kN) | Basic Load Rating Static Rating (kN) | Allowable Rotational Speed (rpm) | Track Load Capacity (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 405.29 ฿ 243.30 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 19 | 9.8 | Cylindrical Outer Ring | 6 | Carbon Steel | 4.12 | 4.55 | 20000 | 3.53 | ||
฿ 318.00 | ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 19 | 9.8 | Spherical Outer Ring | 6 | Carbon Steel | 4.12 | 4.55 | 20000 | 1.37 | ||
฿ 422.22 ฿ 253.46 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 24 | 9.8 | Cylindrical Outer Ring | 8 | Carbon Steel | 5.68 | 5.89 | 17000 | 4.02 | ||
฿ 334.00 | ROLLER FOLLOWER | 1 Piece(s) | 3 Day(s) | 10 | 24 | 9.8 | Spherical Outer Ring | 8 | Carbon Steel | 5.68 | 5.89 | 17000 | 1.86 | ||
฿ 275.00 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 30 | 11.8 | Cylindrical Outer Ring | 10 | Carbon Steel | 9.7 | 9.67 | 15000 | 5.59 | ||
฿ 341.00 | ROLLER FOLLOWER | 1 Piece(s) | 3 Day(s) | 10 | 30 | 11.8 | Spherical Outer Ring | 10 | Carbon Steel | 9.7 | 9.67 | 15000 | 2.45 | ||
฿ 508.77 ฿ 276.21 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 32 | 11.8 | Cylindrical Outer Ring | 12 | Carbon Steel | 10.4 | 10.9 | 13000 | 5.98 | ||
฿ 698.00 | ROLLER FOLLOWER | 1 Piece(s) | 12 Day(s) | - | 32 | 11.8 | Cylindrical Outer Ring | 12 | Stainless Steel | 10.4 | 10.9 | 13000 | 5.98 | ||
฿ 374.00 | ROLLER FOLLOWER | 1 Piece(s) | 3 Day(s) | 10 | 32 | 11.8 | Spherical Outer Ring | 12 | Carbon Steel | 10.4 | 10.9 | 13000 | 2.74 | ||
฿ 590.79 ฿ 354.53 | THK ROLLER FOLLOWER | 1 Piece(s) | Same day | 10 | 35 | 11.8 | Cylindrical Outer Ring | 15 | Carbon Steel | 12.3 | 14.3 | 10000 | 6.57 | ||
฿ 353.00 | ROLLER FOLLOWER | 1 Piece(s) | 10 Day(s) | 10 | 40 | 15.8 | Cylindrical Outer Ring | 17 | Carbon Steel | 17.4 | 20.9 | 9500 | 10.9 | ||
฿ 483.00 | ROLLER FOLLOWER | 1 Piece(s) | 3 Day(s) | 10 | 47 | 15.8 | Spherical Outer Ring | 20 | Carbon Steel | 19.2 | 24.5 | 8500 | 4.61 | ||
฿ 447.00 | ROLLER FOLLOWER | 1 Piece(s) | 3 Day(s) | 10 | 52 | 15.8 | Cylindrical Outer Ring | 25 | Carbon Steel | 20.7 | 28.4 | 7000 | 14.1 | ||
฿ 552.00 | ROLLER FOLLOWER | 1 Piece(s) | 3 Day(s) | 10 | 52 | 15.8 | Spherical Outer Ring | 25 | Carbon Steel | 20.7 | 28.4 | 7000 | 5.29 | ||
฿ 499.00 | ROLLER FOLLOWER | 1 Piece(s) | 3 Day(s) | 10 | 62 | 19.8 | Cylindrical Outer Ring | 30 | Carbon Steel | 30.3 | 45.4 | 5500 | 22.1 | ||
฿ 541.00 | ROLLER FOLLOWER | 1 Piece(s) | 5 Day(s) | - | 72 | 19.8 | Cylindrical Outer Ring | 35 | Carbon Steel | 32.2 | 50.6 | 5000 | 25.7 | ||
฿ 658.00 | ROLLER FOLLOWER | 1 Piece(s) | 5 Day(s) | - | 80 | 19.8 | Cylindrical Outer Ring | 40 | Carbon Steel | 35.7 | 61.1 | 4000 | 26.9 |
Loading...
Product Category | Roller Follower | Size Standard | Metric System | Roller Follower Type | Separate Type |
---|---|---|---|---|---|
Roller Lining | No | Axis | No | Rolling Guide Method | With Gage |
Inner Ring | Presence | Sealing Structure | No Seal | Dedicated Grease Fitting Included | NA |
How can we improve?
How can we improve?