1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Glitron F Bushing (77B)【1-4 Pieces Per Package】

Glitron F Bushing (77B)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 35.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lubrication-free bearing Glitron F bushing (77B) with abrasion-resistance filler / solid lubricant.
[Features]
· Can have complete lubrication-free use and low coefficient of friction at startup, preventing stick-slip during operations.
· Features abrasion-resistance and maintains a low coefficient of friction under high-speed conditions.
· Can be used across wide temperature ranges; from low to high temperatures.
· Has superior chemical resistance and compliant with the Food Sanitation Act of Japan.
· Flexible metal (such as aluminum) can be used for the mating shafts.
· Excellent cutting performance.
· Provides conductivity.

Part Number
77B-0303SALE
77B-0305SALE
77B-0405SALE
77B-0406
77B-0408SALE
77B-0505
77B-0506
77B-0508
77B-0510
77B-0605
77B-0606
77B-0608
77B-0610
77B-0708SALE
77B-0808
77B-0810SALE
77B-0815SALE
77B-0910
77B-1008
77B-1010SALE
77B-1015SALE
77B-1210SALE
77B-1215SALE
77B-1220SALE
77B-1510
77B-1515
77B-1520
77B-1615
77B-1620
77B-1625
77B-1715
77B-1815
77B-1820
77B-2015
77B-2020
77B-2025SALE
77B-2030SALE
77B-2520
77B-2525
77B-2530SALE
77B-3020SALE
77B-3025
77B-3030SALE
77B-4030
77B-4040
77B-5040
77B-5050
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
L
(mm)

฿ 46.83

฿ 28.20

OILES BUSHING 1 Piece(s) Same day 10363

฿ 248.00

฿ 171.12

OIL BUSHING 1 Pack(s)

4 Pieces Per Package

Same day 10365

฿ 66.87

฿ 28.13

OILES BUSHING 1 Piece(s) Same day 10475

฿ 35.86

OIL BUSHING 4 Piece(s) 3 Day(s) 10476

฿ 47.84

฿ 28.80

OILES BUSHING 1 Piece(s) Same day 10478

฿ 63.25

OILES BUSHING 4 Piece(s) 3 Day(s) 10585

฿ 222.00

OIL BUSHING 1 Pack(s)

4 Pieces Per Package

19 Day(s) 10586

฿ 71.14

OIL BUSHING 4 Piece(s) 3 Day(s) 10588

฿ 64.35

OILES BUSHING 1 Piece(s) Same day 105810

฿ 69.37

OIL BUSHING 4 Piece(s) 3 Day(s) 10695

฿ 69.32

OIL BUSHING 1 Piece(s) 3 Day(s) 10696

฿ 69.34

OILES BUSHING 4 Piece(s) 3 Day(s) 10698

฿ 65.85

OILES BUSHING 4 Piece(s) 3 Day(s) 106910

฿ 81.49

฿ 33.35

OILES BUSHING 1 Piece(s) Same day 107118

฿ 85.14

OIL BUSHING 4 Piece(s) 3 Day(s) 108128

฿ 95.46

฿ 40.49

OILES BUSHING 1 Piece(s) Same day 1081210

฿ 97.05

฿ 58.34

OILES BUSHING 1 Piece(s) Same day 1081215

฿ 100.32

OIL BUSHING 1 Piece(s) 3 Day(s) -91310

฿ 101.50

OIL BUSHING 4 Piece(s) 3 Day(s) 1010148

฿ 470.00

฿ 324.11

OIL BUSHING 1 Pack(s)

4 Pieces Per Package

Same day 10101410

฿ 95.23

฿ 60.79

OILES BUSHING 1 Piece(s) Same day 10101415

฿ 95.68

฿ 43.79

OILES BUSHING 1 Piece(s) Same day 10121610

฿ 114.58

฿ 67.83

OILES BUSHING 1 Piece(s) Same day 10121615

฿ 137.66

฿ 82.71

OILES BUSHING 1 Piece(s) Same day 10121620

฿ 179.02

OIL BUSHING 4 Piece(s) 3 Day(s) 10152110

฿ 172.65

OILES BUSHING 1 Piece(s) Same day 10152115

฿ 210.97

OIL BUSHING 4 Piece(s) 3 Day(s) 10152120

฿ 191.61

OILES BUSHING 4 Piece(s) 3 Day(s) 10162215

฿ 221.03

OIL BUSHING 4 Piece(s) 3 Day(s) 10162220

฿ 268.53

OIL BUSHING 4 Piece(s) 3 Day(s) 10162225

฿ 192.00

OIL BUSHING 4 Piece(s) 3 Day(s) 10172315

฿ 211.35

OIL BUSHING 4 Piece(s) 3 Day(s) 10182415

฿ 239.78

OIL BUSHING 4 Piece(s) 3 Day(s) 10182420

฿ 242.07

OILES BUSHING 4 Piece(s) 3 Day(s) 10202615

฿ 279.10

OILES BUSHING 4 Piece(s) 3 Day(s) 10202620

฿ 367.06

฿ 183.79

OILES BUSHING 1 Piece(s) Same day 10202625

฿ 361.07

฿ 180.90

OILES BUSHING 1 Piece(s) Same day 10202630

฿ 350.86

OIL BUSHING 4 Piece(s) 3 Day(s) 10253120

฿ 398.48

OIL BUSHING 4 Piece(s) 3 Day(s) 10253125

฿ 469.31

฿ 236.95

OILES BUSHING 1 Piece(s) Same day 10253130

฿ 462.05

฿ 233.38

OILES BUSHING 1 Piece(s) Same day 10303620

฿ 569.42

OIL BUSHING 4 Piece(s) 3 Day(s) 10303625

฿ 2,494.10

฿ 307.02

OILES BUSHING 1 Piece(s) Same day 10303630

฿ 1,335.10

OIL BUSHING 1 Piece(s) 3 Day(s) 10404830

฿ 1,313.81

OIL BUSHING 1 Piece(s) 3 Day(s) 10404840

฿ 2,248.77

OIL BUSHING 1 Piece(s) 3 Day(s) 10506040

฿ 2,339.43

OIL BUSHING 1 Piece(s) 3 Day(s) 10506050

Loading...

  1. 1

Basic Information

Type Straight Type Resin Base Filler-containing PTFE (Tetra fluorine ethylene) Operating Environment Standard / Heat Resistant / In Water / In Seawater / In Chemical
Maximum Allowable PV Value Range(N/mm2•m/s) 0.3~1.0 Maximum Allowable PV Value(N/mm2•m/s) 1 Maximum Allowable Surface Pressure P(N/mm2) 7
Maximum Allowable Velocity V(m/s) 1.65 Length Type Single Fitting axis h6
Housing Fitting H7 Lubrication Non-Lubricated Operating Temperature Range(°C) -200::200