1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spherical Surface Bearing SA1 (Part Number)

Spherical Surface Bearing SA1
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 448.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description


[Features]
· Self-aligning plain bearing for heavy loads is spherical bearing SA1 type, high-carbon chromium bearing steel hardened and ground, inner and outer rings are coated with a phosphate coating with excellent rust prevention and abrasion-resistance, and are further baked with molybdenum disulfide (MoS^2).
· The bearing can bear large radial loads and thrust loads in both directions.
· Resistance against impact loads makes the product ideal for low-speed heavy-load swinging parts such as cylinder clevis and hinges of various construction and civil engineering machines, and truck suspensions.
· The series is commonly used in Europe.
· The outer ring is split at 1 location (2 locations for an inner diameter of ø100 or more). Narrower width is and thickness thinner than SB type enables it to be used compactly.
· Models with dust seals on both sides (SA1-UU type) are also available. The seals are highly effective at dust-proofing.

Part Number
SA1110UU
SA112
SA117UUSALE
SA1180
SA1180UU
SA1200
SA1200UU
SA1220
SA1220UU
SA1240
SA1240UU
SA125UUSALE
SA140SALE
SA150
SA150UU
SA160UU
SA180UU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D. d
(Ø)
Allowable incline angle α or α1
(deg)
Seal

฿ 16,973.00

SPHERICALBEARING 1 Piece(s) 22 Day(s) 1105Presence

฿ 448.25

SPHERICALBEARING 1 Piece(s) 22 Day(s) 128No

฿ 824.00

฿ 501.07

SPHERICALBEARING 1 Piece(s) Same day 177Presence

฿ 63,858.33

SPHERICALBEARING 1 Piece(s) Quote 1805No

฿ 76,288.33

SPHERICALBEARING 1 Piece(s) Quote 1805Presence

฿ 90,415.00

SPHERICALBEARING 1 Piece(s) Quote 2006No

฿ 108,496.66

SPHERICALBEARING 1 Piece(s) Quote 2006Presence

฿ 109,625.00

SPHERICALBEARING 1 Piece(s) Quote 2206No

฿ 131,668.33

SPHERICALBEARING 1 Piece(s) Quote 2206Presence

฿ 126,018.33

SPHERICALBEARING 1 Piece(s) Quote 2406No

฿ 150,878.33

SPHERICALBEARING 1 Piece(s) Quote 2406Presence

฿ 1,003.00

฿ 517.55

THK SPHERICALBEARING 1 Piece(s) Same day 256Presence

฿ 1,160.00

฿ 657.02

THK SPHERICALBEARING 1 Piece(s) Same day 405No

฿ 1,773.25

SPHERICALBEARING 1 Piece(s) 22 Day(s) 505No

฿ 2,214.00

SPHERICALBEARING 1 Piece(s) 22 Day(s) 505Presence

฿ 2,333.33

SPHERICALBEARING 1 Piece(s) Quote 605Presence

฿ 7,880.60

SPHERICALBEARING 1 Piece(s) 22 Day(s) 804Presence

Loading...

  1. 1

Basic Information

Types Spherical Bearing Spherical Bearing Type Standard Body Material Ferrous
The material of a ball Ferrous Operating Temperature Range(°C) -30::80 Lubricating Method Lubrication