1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Pump GLD-051, Hydraulic Rotation, Direct Connect Type

OIL-SEALED ROTARY VACUUM PUMP

Vacuum Pump GLD-051, Hydraulic Rotation, Direct Connect Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 79,401.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is an oil rotation type vacuum pump with reverse flow check function.

 
Part Number
GLD-051
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 79,401.67

OIL-SEALED ROTARY VACUUM PUMP 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Vacuum Pump Type Oil Rotation Type Ultimate Vacuum Pressure(Pa) ~1 Power Supply AC Single Phase
Voltage (V) 100 Number of Exhaust Steps 2 Operating Environment Standard
Gas Contact Part Surface Treatment No Additional Function Back Flow Prevention Function / Forced Oiling Mechanism / Gas ballast mechanism Power Consumption(W) 200
Ultimate Pressure(Pa) 6.70 x 10-2 Effective exhaust rate at 50/60 Hz(L/min) 50/60

Please check the type/dimensions/specifications of the part GLD-051 in the Vacuum Pump GLD-051, Hydraulic Rotation, Direct Connect Type series.