1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Pump G-50DA, Hydraulic Rotation, Direct Connect Type

OIL-SEALED ROTARY VACUUM PUMP

Vacuum Pump G-50DA, Hydraulic Rotation, Direct Connect Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 49,758.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a direct connect type hydraulic rotation vacuum pump.

 
Part Number
G-50DA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 49,758.34

OIL-SEALED ROTARY VACUUM PUMP 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Vacuum Pump Type Oil Rotation Type Ultimate Vacuum Pressure(Pa) ~1 Power Supply AC Single Phase
Voltage (V) 100 Number of Exhaust Steps 2 Operating Environment Standard
Gas Contact Part Surface Treatment No Additional Function No Power Consumption(W) 200
Ultimate Pressure(Pa) 1.3 x 10-1 Effective exhaust rate at 50/60 Hz(L/min) 50/60

Please check the type/dimensions/specifications of the part G-50DA in the Vacuum Pump G-50DA, Hydraulic Rotation, Direct Connect Type series.

Frequently Asked Questions (FAQ)

Question: What are the guidelines for the replacement of the oil used in oil rotary vacuum pumps?
Answer: The decision is based on the pump operating time, oil color change, ultimate pressure change, etc.
Replacement once every 6 months is recommended.
* Note that depending on the operating environment, replacement may be required within less than six months.
Question: Is there a way to prevent a large quantity of oily smoke (oil mist) from being generated when exhausting the oil rotary vacuum pump to atmosphere?
Answer: Oil rotary vacuum pumps inevitably generate oil mist in the exhaust process due to their structure. Because this cannot be prevented altogether, the required disposal measures include mounting an oil mist trap, running duct piping for exhaust to the outdoors, or installing exhaust equipment.