1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

One-Touch Fitting for Air Fiber RG-L2-□ Series【10 Pieces Per Package】

One-Touch Fitting for Air Fiber RG-L2-□ Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,214.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Remains soft even with use of a flame retardant resin. H-NBR used in packing.

Part Number
RG-L2-6
RG-L2-M5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipPipe Connection Bore Dia. Pipe connection port diameter 1 male screw

฿ 2,214.51

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) R1/8

฿ 2,400.64

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) MM5

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluids Air
Main Body Flame Retardant Resin(UL94 V-0 Equivalent) Hammered Nipple Brass (Electroless Nickel Plating) Gasket H-NBR
Screw Mounting, Direction Elbow Elbows Single Base Elbows Operating Temperature(°C) -10::60
Applicable Tube O.D.1(φ) 1.8 Option No Clean Spec. No Clean Specifications
Material Limit Without Material Limit Ozone Resistance Specifications No