1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hot Air-Blow Gun

Hot Air-Blow Gun
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 954.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Various types of hand-held hot air guns made by the German company, Steinel, are available.
[Features]
· Use of high-efficiency Honeycomb type heating element results in excellent cost-effectiveness.
· The built-in temperature fuse prevents excessive heating.

Part Number
HG2120E
HG2320E
HG2620E
HG2620E1
HG5000E
HL1920E
HL2020E
N70113
N70212
N70311
N70410
N70519
N70618
N70717
N70915
N74616
N74715
N92016
N92115
N92214
N92818
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Maximum Air Volume
(m2/min)
Heater Capacity
(kw)
Power Supply Width
(mm)
Diameter
(mm)
Nozzle Type Hot Air Temperature
(℃)
Additional Function

฿ 11,540.65

HOT AIR GUN 1 Piece(s) 11 Day(s) Hot Air Gun0.51.65Single-phase 200V---80 to 5503-step changeover switch (Temperature change is variable in 9 steps)

฿ 13,267.53

HOT AIR GUN 1 Piece(s) 11 Day(s) Hot Air Gun0.51.7Single-phase 200V---80 to 550LCD temperature display board / Memory function / Program settings (temperature/airflow) / Safety display function

฿ 48,378.14

HOT AIR GUN 1 Piece(s) 11 Day(s) Hot Air Gun0.51.7Single-phase 200V---50 to 550Built-in dust filter / LCD temperature display board / Program settings (temperature/airflow) / Safety display function

฿ 48,378.14

HOT AIR GUN 1 Piece(s) 11 Day(s) Hot Air Gun0.251.4Single-phase100V---50 to 550Built-in dust filter / LCD temperature display board / Program settings (Temperature) / Safety display function

฿ 49,029.51

HOT AIR GUN 1 Piece(s) 11 Day(s) Hot Air Gun0.82.6Single-phase 200V---20 to 500LCD temperature display board / Stepless setting

฿ 7,006.31

HOT AIR GUN 1 Piece(s) 11 Day(s) Hot Air Gun0.51.5Single-phase 200V---80 to 5503-step changeover switch (Temperature change is variable in 9 steps)

฿ 8,709.07

HOT AIR GUN 1 Piece(s) 11 Day(s) Hot Air Gun0.51.65Single-phase 200V---80 to 5503-step changeover switch

฿ 1,113.82

HOT AIR GUN 1 Piece(s) 11 Day(s) Related Components---50-Surface nozzle--

฿ 1,108.51

HOT AIR GUN 1 Piece(s) 11 Day(s) Related Components---75-Surface nozzle--

฿ 1,108.51

HOT AIR GUN 1 Piece(s) 11 Day(s) Related Components---50-Wind nozzle--

฿ 1,113.82

HOT AIR GUN 1 Piece(s) 11 Day(s) Related Components---75-Wind nozzle--

฿ 1,183.87

HOT AIR GUN 1 Piece(s) 8 Day(s) Related Components---30-Reflector nozzle--

฿ 954.71

HOT AIR GUN 1 Piece(s) Available 8 Day(s) Related Components----9Reduction nozzle--

฿ 954.71

HOT AIR GUN 1 Piece(s) Available 11 Day(s) Related Components----14Reduction nozzle--

฿ 1,438.67

HOT AIR GUN 1 Piece(s) 11 Day(s) Related Components----9Plastic welding nozzle--

฿ 1,183.87

HOT AIR GUN 1 Piece(s) 11 Day(s) Related Components---14-Reflector nozzle--

฿ 1,188.42

HOT AIR GUN 1 Piece(s) 11 Day(s) Related Components----14Wide slit nozzle--

฿ 2,650.83

HOT AIR GUN 1 Piece(s) 11 Day(s) Related Components---40-Slit nozzle--

฿ 3,010.38

HOT AIR GUN 1 Piece(s) 11 Day(s) Related Components---20-Slit nozzle--

฿ 2,886.74

HOT AIR GUN 1 Piece(s) 11 Day(s) Related Components----5Reduction nozzle--

฿ 3,027.82

HOT AIR GUN 1 Piece(s) 11 Day(s) Related Components---74-Wide slit nozzle--

Loading...

  1. 1