1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

for Sputtering Resistance, Tube Fitting Brass, Universal Elbow (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • for Sputtering Resistance, Tube Fitting Brass, Universal Elbow
  • for Sputtering Resistance, Tube Fitting Brass, Universal Elbow
  • for Sputtering Resistance, Tube Fitting Brass, Universal Elbow
  • for Sputtering Resistance, Tube Fitting Brass, Universal Elbow
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 285.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The main body and release ring are made of brass for superior flame retardancy and sputtering resistance.

Part Number
KH4-01
KH4-01-F
KH4-M5
KH4-M5-F
KH6-01
KH6-01-F
KH6-02
KH6-02-F
KH6-03
KH6-03-F
KH6-M5
KH6-M5-F
KH8-01SALE
KH8-01-F
KH8-02
KH8-02-F
KH8-03
KH8-03-F
KH10-02
KH10-02-F
KH10-03
KH10-03-F
KH10-04
KH10-04-F
KH12-03
KH12-03-F
KH12-04
KH12-04-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Temperature
(°C)
Applicable Tube O.D.1
(φ)
Connection Screw Type 1 Nominal of Thread 1

฿ 285.37

FITTING 10 Piece(s) 10 Day(s) 0~1004R1/8

฿ 298.64

FITTING 10 Piece(s) 10 Day(s) 0~1204R1/8

฿ 321.55

FITTING 10 Piece(s) 10 Day(s) 0~1004MM5×0.8

฿ 354.72

FITTING 10 Piece(s) 10 Day(s) 0~1204MM5×0.8

฿ 292.01

FITTING 10 Piece(s) 8 Day(s) 0~1006R1/8

฿ 308.29

FITTING 10 Piece(s) 10 Day(s) 0~1206R1/8

฿ 325.17

FITTING 10 Piece(s) 10 Day(s) 0~1006R1/4

฿ 354.72

FITTING 10 Piece(s) 10 Day(s) 0~1206R1/4

฿ 398.14

FITTING 10 Piece(s) 10 Day(s) 0~1006R3/8

฿ 431.31

FITTING 10 Piece(s) 10 Day(s) 0~1206R3/8

฿ 361.35

FITTING 10 Piece(s) 10 Day(s) 0~1006MM5×0.8

฿ 398.14

FITTING 10 Piece(s) 10 Day(s) 0~1206MM5×0.8

฿ 566.32

฿ 201.89

FITTING 1 Piece(s) Same day 0~1008R1/8

฿ 367.99

FITTING 10 Piece(s) 10 Day(s) 0~1208R1/8

฿ 369.40

FITTING 1 Piece(s) 3 Day(s) 0~1008R1/4

฿ 398.14

FITTING 10 Piece(s) 10 Day(s) 0~1208R1/4

฿ 398.14

FITTING 10 Piece(s) 10 Day(s) 0~1008R3/8

฿ 437.94

FITTING 10 Piece(s) 10 Day(s) 0~1208R3/8

฿ 387.27

FITTING 10 Piece(s) 3 Day(s) 0~10010R1/4

฿ 427.69

FITTING 10 Piece(s) 10 Day(s) 0~12010R1/4

฿ 407.93

FITTING 1 Piece(s) 3 Day(s) 0~10010R3/8

฿ 461.77

FITTING 10 Piece(s) 10 Day(s) 0~12010R3/8

฿ 519.85

FITTING 10 Piece(s) 10 Day(s) 0~10010R1/2

฿ 576.09

FITTING 10 Piece(s) 10 Day(s) 0~12010R1/2

฿ 511.21

FITTING 5 Piece(s) 3 Day(s) 0~10012R3/8

฿ 570.62

FITTING 10 Piece(s) 10 Day(s) 0~12012R3/8

฿ 590.43

FITTING 10 Piece(s) 10 Day(s) 0~10012R1/2

฿ 670.25

FITTING 10 Piece(s) 10 Day(s) 0~12012R1/2

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material Brass Application Static electricity dissipation and anti-static properties / Sputtering Resistance / Heat Resistant Screw Mounting, Direction Elbow
Elbows Universal elbow