1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

For General Piping, Mini-Type Tube Fitting, Reducing Triple (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 186.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

A complete line of quick connect fittings.
[Features]
· Quick-connect fitting for general pneumatic piping.
· After installation, you can change the take-off angle of the resin body. (applicable to some products)
· A wide lineup of products.
· Allows centralized piping.
· Collet features good action to prevent sore fingertips even with frequent attachment and detachment.
· The seal part uses an elastic sleeve with a unique shape that shuts out air leaks.
· The lock claws evenly grip the circumference of the tube.
· The electroless nickel provides high corrosion resistance, and the black resin body makes dirt hard to see.

One-Touch Fitting For General Pneumatic Piping

Plastic: PBT, Metal: Brass + Ni plating, Sealing rubber: NBR reduced ozone concentrations, non-grease/oil-free specification, clean room packaging specification, clean washing specification

Plastic: PBT, Metal: Brass + Ni plating, Sealing rubber: NBR
Reduced ozone concentrations, non-grease/oil-free specification, clean room packaging specification, clean washing specification

Appearance of Unequal Triple Tee

Appearance of Unequal Triple Tee

Dimensional drawing of Unequal Triple Tee

Dimensional drawing of Unequal Triple Tee

FormatTube Outer Diameter
øD1
Tube Outer Diameter
øD2
LEJøP1øP2Tube End
C1
Tube End
C2
F1F2TOrifice Diameter
(ømm)
Mass
(g)
PKG6-46430.0518.41013101714.934813316
PKG8-48431.219.210151018.114.9349.215320
PKG8-6634.721.312131740.294.623
PKG10-61064023.81417.51520.71746.210.517.54.631
PKG10-8823.718.1733
PKG3/16-5/323/165/3230.4518.410131017.414.934813316
PKG5/16-5/325/165/3231.219.210151018.114.9349.215320
PKG5/16-3/163/1634.721.7121317.440.29423
PKG5/16-1/41/421.3174.622
PKG3/8-1/43/81/44023.81417.51520.71746.210.517.54.632
PKG3/8-5/165/1623.718.1733

Unit: mm

Usable FluidsAir, water (see conditions*)
Maximum Operating Pressure1.0 MPa
Operating Vacuum Pressure-100 kPa
Operating Temperature Range0 to 60°C (no freezing)

Specifications

Millimeter Size (mm)ø4, ø6, ø8, ø10, ø12, ø16
Inch Sizeø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2, ø5/8

Compatible sizes (tube sizes)

Metric Male ThreadM5 × 0.8, M6 × 1
Taper Pipe Male ThreadR1/8, R1/4, R3/8, R1/2
Metric Female ThreadM5 × 0.8
Taper Pipe Female ThreadRc1/8, Rc1/4, Rc3/8, Rc1/2

Compatible sizes (thread sizes)

High performance and high quality

High performance and high quality

The lock claw evenly grips the circumference of the tube. Even after many years, tubes still attach and detach like new. Unique elastic sleeve design shuts out air leaks.

Industry-leading range of variations

A wide assortment of different-diameter sizes is available. One fitting can be used where traditionally two fittings were required. By reducing the number of fittings used, you can reduce costs and space. After installation, you can change the take-off angle of the resin body.

Allows centralized piping

Allows centralized piping

The triple types (PKD, PKG, PKJ) and twin triple types (PKVD, PKVG) enable compact, centralized piping.

A clean room packaging specification suitable for piping in a clean environment is available (optional)

A clean room packaging specification suitable for piping in a clean environment is available (optional)

The product uses fluorochemical grease and is cleaned with clean air before being packaged in a clean room (equivalent to ISO Class 6). We offer a clean washing specification suitable for various particle- and oil-averse production processes (optional setting for clean room packaging specification).
The product is vacuum sealed after ultrasonic vacuum cleaning with HFE (hydrofluoroether) in a clean room.

Part Number
PKG6-4SALE
PKG6-4W
PKG8-4SALE
PKG8-4W
PKG8-6
PKG8-6W
PKG10-6
PKG10-6W
PKG10-8SALE
PKG10-8W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Release Ring Color Resin Body Color Trusco Code

฿ 200.11

฿ 127.11

FITTING 1 Piece(s) Same day 64BlackBlack474-2826

฿ 186.63

FITTING 10 Piece(s) 9 Day(s) 64Light GrayLight Gray-

฿ 195.00

฿ 149.02

FITTING 1 Piece(s) Same day 84BlackBlack474-2834

฿ 208.94

FITTING 10 Piece(s) 9 Day(s) 84Light GrayLight Gray-

฿ 272.12

FITTING 1 Piece(s) 3 Day(s) 86BlackBlack474-2842

฿ 292.36

FITTING 10 Piece(s) 9 Day(s) 86Light GrayLight Gray-

฿ 303.00

FITTING 1 Piece(s) Same day 106BlackBlack474-2800

฿ 326.79

FITTING 10 Piece(s) 9 Day(s) 106Light GrayLight Gray-

฿ 317.23

฿ 211.78

FITTING 1 Piece(s) Same day 108BlackBlack474-2818

฿ 346.11

FITTING 10 Piece(s) 9 Day(s) 108Light GrayLight Gray-

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with different diameters Applicable Fluid Water / Air
Application Standard/Mini Union, Unequal Dia. Different Diameter Triple Operating Temperature(°C) 0::60
Package Specifications Regular Packaging Specifications