1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

For General Piping, Tube Fitting, Nipple (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 56.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

A complete line of quick connect fittings.
[Features]
· Quick-connect fitting for general pneumatic piping.
· After installation, you can change the take-off angle of the resin main body. (applicable to some products)
· Allows centralized piping.
· Light gray specifications and cleanroom packaging specifications are also available as options.
· The cleanroom packaging specification uses fluorine-based grease.
· The product is washed with clean air and then packaged in a cleanroom (ISO class 6 equivalent).
· The standard specifications enable the use of water and are ideal for temperature control of molds and dies.
· After installation, you can change the take-off angle of the resin body.

One-Touch Fitting For General Pneumatic Piping

Plastic: PBT, Metal: Brass + Ni plating, Sealing rubber: NBR reduced ozone concentrations, non-grease/oil-free specification, clean room packaging specification, clean washing specification

Plastic: PBT, Metal: Brass + Ni plating, Sealing rubber: NBR
Reduced ozone concentrations, non-grease/oil-free specification, clean room packaging specification, clean washing specification

Appearance of Union Stem

Appearance of Union Stem

Dimensional drawing of Union Stem

Dimensional drawing of Union Stem

FormatCompatible Fitting Diameter
øD
BOrifice Diameter
(ømm)
Mass
(g)
PIJ4434.82.50.3
PIJ6638.240.6
PIJ8841.461
PIJ101046.27.51.7
PIJ121252.892.8
PIJ161655.6133.8
PIJ5/325/3234.82.50.3
PIJ3/163/1638.230.5
PIJ1/41/438.24.50.7
PIJ5/165/1641.461
PIJ3/83/846.26.91.7
PIJ1/21/252.89.53.2

Unit: mm

Usable FluidsAir, water
Maximum Operating Pressure1.0 MPa
Operating Vacuum Pressure-100 kPa
Operating Temperature Range0 to 60℃ (no freezing)

Specifications

Millimeter Size (mm)ø4, ø6, ø8, ø10, ø12, ø16
Inch Sizeø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2, ø5/8

Compatible sizes (tube sizes)

Metric Male ThreadM5 × 0.8, M6 × 1
Taper Pipe Male ThreadR1/8, R1/4, R3/8, R1/2
Metric Female ThreadM5 × 0.8
Taper Pipe Female ThreadRc1/8, Rc1/4, Rc3/8, Rc1/2

Compatible sizes (thread sizes)

High performance and high quality

High performance and high quality
The lock claw evenly grips the circumference of the tube. Even after many years, tubes still attach and detach like new. Unique elastic sleeve design shuts out air leaks.
Industry-leading range of variations
A wide assortment of different-diameter sizes is available. One fitting can be used where traditionally two fittings were required. By reducing the number of fittings used, you can reduce costs and space. After installation, you can change the take-off angle of the resin body.

Allows centralized piping

Allows centralized piping
The triple types (PKD, PKG, PKJ) and twin triple types (PKVD, PKVG) enable compact, centralized piping.

A clean room packaging specification suitable for piping in a clean environment is available (optional)

A clean room packaging specification suitable for piping in a clean environment is available (optional).
The product uses fluorochemical grease and is cleaned with clean air before being packaged in a clean room (equivalent to ISO Class 6). We offer a clean washing specification suitable for various particle- and oil-averse production processes (optional setting for clean room packaging specification).
The product is vacuum sealed after ultrasonic vacuum cleaning with HFE (hydrofluoroether) in a clean room.

Part Number
PIJ4SALE
PIJ4W
PIJ6
PIJ6W
PIJ8SALE
PIJ8W
PIJ10SALE
PIJ10W
PIJ12SALE
PIJ12W
PIJ16SALE
PIJ16W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Joint Diameter 1
(mm)
Release Ring Color Resin Body Color Trusco Code

฿ 56.15

฿ 34.59

FITTING 1 Piece(s) Same day 4BlackBlack442-7220

฿ 56.91

FITTING 10 Piece(s) 8 Day(s) 4Light GrayLight Gray-

฿ 61.10

FITTING 1 Piece(s) 12 Day(s) 6BlackBlack442-7238

฿ 62.35

FITTING 10 Piece(s) 10 Day(s) 6Light GrayLight Gray-

฿ 68.04

฿ 43.10

FITTING 1 Piece(s) Same day 8BlackBlack442-7246

฿ 67.79

FITTING 10 Piece(s) 8 Day(s) 8Light GrayLight Gray-

฿ 71.14

฿ 44.41

FITTING 1 Piece(s) Same day 10BlackBlack442-7203

฿ 74.78

FITTING 10 Piece(s) 8 Day(s) 10Light GrayLight Gray-

฿ 86.67

฿ 62.13

FITTING 1 Piece(s) Same day 12BlackBlack442-7211

฿ 94.98

FITTING 10 Piece(s) 8 Day(s) 12Light GrayLight Gray-

฿ 109.00

฿ 75.10

FITTING 1 Piece(s) Same day 16BlackBlack809-5270

฿ 119.41

FITTING 10 Piece(s) 8 Day(s) 16Light GrayLight Gray-

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Other shapes Applicable Fluid Water / Air
Application Standard/Mini Other Shapes Nipple Operating Temperature(°C) 0::60
Package Specifications Regular Packaging Specifications