(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.
Types | One-Touch Couplings | Fitting Type | Union with different diameters | Applicable Fluid | Air / Chemicals、Solvent |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | SUS304 |
Seal Material | Fluorine Rubber | Union, Unequal Dia. | Different Diameter Union Straight | Operating Temperature(°C) | 0::60 |
Applicable Tube O.D.1(φ) | 8 | Applicable Tube Outer Diameter 2(φ) | 6 | Main Body Color | Black |
Recommended Tube | Nylon Tube, Urethane Foam Tube |
Please check the type/dimensions/specifications of the part SUS304-USD8-6 in the Quick Fitting Standard Stainless Steel SUS304, Reducing Union series.
How can we improve?
How can we improve?