(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Space saving type with more compact body size.
· Piping dead space can be markedly reduced
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Polybutylene Terephthalate | Gasket | Standard (NBR) | Union, Equal Dia. | Tee |
Operating Temperature(°C) | -10::60 | Applicable Tube O.D.1(φ) | 3.2 | Option | No |
Ozone Resistance Specifications | No |
Please check the type/dimensions/specifications of the part GWJT3-0 in the New Joint Mini Type GWJT □-0 Series series.
Part Number |
---|
GWJT3-0-P70 |
GWJT3-0-P74 |
GWJT3-0-P80 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Application | Clean Spec. | Material Limit |
---|---|---|---|---|---|---|---|---|
฿ 1,878.69 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance / Standard Mini | Preventing of Raising Dust | Without Material Limit | ||
฿ 1,878.69 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance / Standard Mini | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | ||
฿ 1,635.72 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance / Standard Mini | No oil treatment | Without Material Limit |
How can we improve?
How can we improve?