1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

New Joint Mini Type GWJS□-□ Series【1-10 Pieces Per Package】 (Part Number)

New Joint Mini Type GWJS□-□ Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 45.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A space-saving type that further minimizes the body size.

Part Number
GWJS3-6
GWJS3-6-P70
GWJS3-6-P74
GWJS3-6-P80
GWJS3-M3
GWJS3-M3-P70
GWJS3-M3-P74
GWJS3-M3-P80
GWJS3-M5
GWJS3-M5-P70
GWJS3-M5-P74
GWJS3-M5-P80
GWJS4-6
GWJS4-6-P70
GWJS4-6-P74
GWJS4-6-P80
GWJS4-M3
GWJS4-M5SALE
GWJS4-M5-P70
GWJS4-M5-P74
GWJS4-M5-P80
GWJS6-6
GWJS6-6-P70
GWJS6-6-P74
GWJS6-6-P80
GWJS6-M5
GWJS6-M5-P70
GWJS6-M5-P74
GWJS6-M5-P80
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplication Applicable Tube O.D.1
(φ)
Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw Clean Spec. Material Limit

฿ 58.13

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) Standard Mini3.2R1/8No Clean SpecificationsWithout Material Limit

฿ 1,371.04

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance3.2R1/8Preventing of Raising DustWithout Material Limit

฿ 1,371.04

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance3.2R1/8Preventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-based

฿ 1,748.52

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance3.2R1/8No oil treatmentWithout Material Limit

฿ 90.25

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) Standard Mini3.2MM3No Clean SpecificationsWithout Material Limit

฿ 1,935.09

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance3.2MM3Preventing of Raising DustWithout Material Limit

฿ 1,935.09

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance3.2MM3Preventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-based

฿ 2,416.70

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance3.2MM3No oil treatmentWithout Material Limit

฿ 63.34

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) Standard Mini3.2MM5No Clean SpecificationsWithout Material Limit

฿ 1,384.07

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance3.2MM5Preventing of Raising DustWithout Material Limit

฿ 1,141.09

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance3.2MM5Preventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-based

฿ 1,765.88

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance3.2MM5No oil treatmentWithout Material Limit

฿ 55.10

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) Standard Mini4R1/8No Clean SpecificationsWithout Material Limit

฿ 1,804.93

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance4R1/8Preventing of Raising DustWithout Material Limit

฿ 1,414.43

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance4R1/8Preventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-based

฿ 1,804.93

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) Standard Mini / Clean circumstance4R1/8No oil treatmentWithout Material Limit

฿ 1,384.00

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

3 Day(s) Standard Mini4MM3No Clean SpecificationsWithout Material Limit

฿ 63.34

฿ 52.99

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Same day Standard Mini4MM5No Clean SpecificationsWithout Material Limit

฿ 1,479.52

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance4MM5Preventing of Raising DustWithout Material Limit

฿ 1,479.52

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance4MM5Preventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-based

฿ 1,883.03

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) Standard Mini / Clean circumstance4MM5No oil treatmentWithout Material Limit

฿ 45.99

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) Standard Mini6R1/8No Clean SpecificationsWithout Material Limit

฿ 1,219.19

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance6R1/8Preventing of Raising DustWithout Material Limit

฿ 1,219.19

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance6R1/8Preventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-based

฿ 1,557.61

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance6R1/8No oil treatmentWithout Material Limit

฿ 69.85

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Same day Standard Mini6MM5No Clean SpecificationsWithout Material Limit

฿ 1,514.22

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance6MM5Preventing of Raising DustWithout Material Limit

฿ 1,514.22

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance6MM5Preventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-based

฿ 1,930.75

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance6MM5No oil treatmentWithout Material Limit

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluids Air
Main Body Brass (Electroless Nickel Plating) Hammered Nipple Brass (Electroless Nickel Plating) Gasket Standard (NBR)
Screw Mounting, Direction Single Base Straight Operating Temperature(°C) -10::60 Option No
Ozone Resistance Specifications No