1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Joint Mini-Type GWJL □-0 Series【1-10 Pieces Per Package】

New Joint Mini-Type GWJL □-0 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 78.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Space-saving type that further minimizes body size.

Part Number
GWJL3-0
GWJL3-0-P70
GWJL3-0-P74
GWJL3-0-P80
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplication Union, Equal Dia. Clean Spec. Material Limit

฿ 78.10

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) Standard Mini[Union Straight] StraightNo Clean SpecificationsWithout Material Limit

฿ 1,297.30

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance[Union Elbows] ElbowPreventing of Raising DustWithout Material Limit

฿ 1,297.30

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance[Union Elbows] ElbowPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-based

฿ 1,635.72

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Standard Mini / Clean circumstance[Union Elbows] ElbowNo oil treatmentWithout Material Limit

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluids Air
Main Body Polybutylene Terephthalate Gasket Standard (NBR) Operating Temperature(°C) -10::60
Applicable Tube O.D.1(φ) 3.2 Option No Ozone Resistance Specifications No