(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Uses both a flame retardant resin and stainless steel
Part Number |
---|
ZW-S4-0 |
ZW-S6-0 |
ZW-S8-0 |
ZW-S10-0 |
ZW-S12-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) |
---|---|---|---|---|---|---|
฿ 460.93 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | Quote | 4 | ||
฿ 482.88 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | Quote | 6 | ||
฿ 513.40 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 5 Day(s) | 8 | ||
฿ 724.31 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | Quote | 10 | ||
฿ 992.10 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | Quote | 12 |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Flame Retardant Resin(UL94 V-0 Equivalent) | Gasket | Standard (NBR) | Union, Equal Dia. | Straight |
Operating Temperature(°C) | -10::60 | Option | No | Clean Spec. | No Clean Specifications |
Material Limit | Without Material Limit | Ozone Resistance Specifications | No |
How can we improve?
How can we improve?