1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

New Joint, Stainless Steel Type ZW-L□-□Series (Part Number)

New Joint, Stainless Steel Type ZW-L□-□Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 553.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Uses both a flame retardant resin and stainless steel

Part Number
ZW-L4-6
ZW-L4-8
ZW-L4-M5
ZW-L6-6
ZW-L6-8
ZW-L6-10
ZW-L6-M5
ZW-L8-6
ZW-L8-8
ZW-L8-10
ZW-L10-8
ZW-L10-10
ZW-L10-15
ZW-L12-10
ZW-L12-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw

฿ 557.51

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Quote 4R1/8

฿ 570.67

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Quote 4R1/4

฿ 553.12

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Quote 4MM5

฿ 607.43

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 11 Day(s) 6R1/8

฿ 627.75

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Quote 6R1/4

฿ 590.42

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 5 Day(s) 6R3/8

฿ 579.46

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Quote 6MM5

฿ 658.48

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Quote 8R1/8

฿ 612.42

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 5 Day(s) 8R1/4

฿ 684.81

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Quote 8R3/8

฿ 682.09

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 5 Day(s) 10R1/4

฿ 693.09

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 5 Day(s) 10R3/8

฿ 772.61

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Quote 10R1/2

฿ 873.57

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Quote 12R3/8

฿ 948.19

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Quote 12R1/2

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluids Air
Main Body Flame Retardant Resin(UL94 V-0 Equivalent) Hammered Nipple SUS304 Gasket Standard (NBR)
Screw Mounting, Direction Elbow Elbows Single Base Elbows Operating Temperature(°C) -10::60
Option No Clean Spec. No Clean Specifications Material Limit Without Material Limit
Ozone Resistance Specifications No