1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

New Joint Stainless Steel Type ZSP-M - Series (Part Number)

New Joint Stainless Steel Type ZSP-M - Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 654.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for use in corrosive atmospheres and atmospheres that are intolerant to copper ions.

[Features]
· A one-touch fitting with a stainless steel metal body.
· Uses material equivalent to SUS303 stainless steel.
· This product is optimally suited for use in corrosive atmospheres and atmospheres that are intolerant to copper ions. An extensive product lineup for use in various types of pneumatic piping. Substances that have an adverse impact on the environment have been excluded from the material.

Part Number
ZSP-M4
ZSP-M6
ZSP-M8
ZSP-M10
ZSP-M12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)

฿ 654.09

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 4

฿ 763.82

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 6

฿ 864.79

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) 60 Day(s) 8

฿ 948.19

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) 60 Day(s) 10

฿ 1,435.46

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) 60 Day(s) 12

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluids Air
Main Body Equivalent to SUS303 Hammered Nipple Equivalent to SUS303 Gasket H-NBR
Operating Temperature(°C) 0::60 Option No Clean Spec. No Clean Specifications
Material Limit Without Material Limit Ozone Resistance Specifications No