(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for use in corrosive, copper ion-intolerant environments
Part Number |
---|
ZSP-KD6-4-6 |
ZSP-KD8-4-8 |
ZSP-KD8-6-8 |
ZSP-KD10-8-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Pipe connection port diameter 1 male screw |
---|---|---|---|---|---|---|---|---|
฿ 939.42 | PNEUMATIC AUXILIARY COMPONENTS | 10 Piece(s) | Quote | 6 | 4 | 1/8 | ||
฿ 1,005.27 | PNEUMATIC AUXILIARY COMPONENTS | 10 Piece(s) | Quote | 8 | 4 | 1/4 | ||
฿ 1,075.51 | PNEUMATIC AUXILIARY COMPONENTS | 10 Piece(s) | Quote | 8 | 6 | 1/4 | ||
฿ 1,321.33 | PNEUMATIC AUXILIARY COMPONENTS | 10 Piece(s) | Quote | 10 | 8 | 3/8 |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Branch | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Polybutylene Terephthalate | Hammered Nipple | Equivalent to SUS303 | Gasket | H-NBR |
Screw Mounting, Multipoint | Triple Branch | Operating Temperature(°C) | 0::60 | Pipe Connection Bore Dia. | R |
Option | No | Clean Spec. | No Clean Specifications | Material Limit | Without Material Limit |
Ozone Resistance Specifications | No |
How can we improve?
How can we improve?