1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

New Joint Stainless Steel Type ZSP-D - Series

New Joint Stainless Steel Type ZSP-D - Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 535.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for use in corrosive environments or environments intolerant of copper ions

[Features]
· One-touch fitting with stainless steel metal body.
· Uses material equivalent to SUS303.
· Ideal for usage in corrosive atmospheres and environments that are intolerant of copper ions. Rich variation enables use in various types of pneumatic piping. Material eliminates substances that have an adverse effect on the environment.

Part Number
ZSP-D4-6
ZSP-D4-8
ZSP-D4-M5
ZSP-D6-6
ZSP-D6-8
ZSP-D6-10
ZSP-D6-M5
ZSP-D8-6
ZSP-D8-8
ZSP-D8-10
ZSP-D10-6
ZSP-D10-8
ZSP-D10-10
ZSP-D10-15
ZSP-D12-8
ZSP-D12-10
ZSP-D12-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw

฿ 539.94

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 4R1/8

฿ 597.01

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 4R1/4

฿ 535.55

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 4MM5

฿ 618.97

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 6R1/8

฿ 650.39

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) 30 Day(s) 6R1/4

฿ 741.88

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 6R3/8

฿ 614.57

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 6MM5

฿ 706.76

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 8R1/8

฿ 715.54

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 8R1/4

฿ 798.94

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 8R3/8

฿ 895.52

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 10R1/8

฿ 913.07

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 10R1/4

฿ 921.87

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 10R3/8

฿ 1,119.40

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 10R1/2

฿ 1,224.76

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 12R1/4

฿ 1,233.54

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 12R3/8

฿ 1,255.49

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 12R1/2

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluids Air
Main Body Polybutylene Terephthalate Hammered Nipple Equivalent to SUS303 Gasket H-NBR
Screw Mounting, Multipoint T Branch Operating Temperature(°C) 0::60 Option No
Clean Spec. No Clean Specifications Material Limit Without Material Limit Ozone Resistance Specifications No