(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Uses both a flame retardant resin and stainless steel
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Flame Retardant Resin(UL94 V-0 Equivalent) | Gasket | Standard (NBR) | Union, Equal Dia. | Elbow |
Operating Temperature(°C) | -10::60 | Option | No | Clean Spec. | No Clean Specifications |
Material Limit | Without Material Limit | Ozone Resistance Specifications | No |
Please check the type/dimensions/specifications of the part ZW-L4-0 in the New Joint Stainless Steel Series ZW-L □-0 Series series.
Part Number |
---|
ZW-L10-0 |
ZW-L12-0 |
ZW-L6-0 |
ZW-L8-0 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) |
---|---|---|---|---|---|
฿ 789.66 | 1 Piece(s) | 11 Day(s) | 10 | ||
฿ 1,014.04 | 1 Piece(s) | Quote | 12 | ||
฿ 524.40 | 1 Piece(s) | 5 Day(s) | 6 | ||
฿ 655.15 | 1 Piece(s) | 7 Day(s) | 8 |
How can we improve?
How can we improve?