1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

New Joint GWWY □-□ Series【1-10 Pieces Per Package】

New Joint GWWY □-□ Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 167.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

White body flame retardant type. Electroless nickel plating to the brass part

Part Number
GWWY4-6
GWWY4-6-P6
GWWY4-6-P11
GWWY4-6-P70
GWWY4-6-P74
GWWY4-6-P80
GWWY4-8
GWWY4-8-P6
GWWY4-8-P11
GWWY4-8-P70
GWWY4-8-P74
GWWY4-8-P80
GWWY4-M5
GWWY4-M5-P6
GWWY4-M5-P11
GWWY4-M5-P70
GWWY4-M5-P74
GWWY4-M5-P80
GWWY6-6
GWWY6-6-P6
GWWY6-6-P11
GWWY6-6-P70
GWWY6-6-P74
GWWY6-6-P80
GWWY6-8
GWWY6-8-P6
GWWY6-8-P11
GWWY6-8-P70
GWWY6-8-P74
GWWY6-8-P80
GWWY6-10
GWWY6-10-P6
GWWY6-10-P11
GWWY6-10-P70
GWWY6-10-P74
GWWY6-10-P80
GWWY6-M5
GWWY6-M5-P6
GWWY6-M5-P11
GWWY6-M5-P70
GWWY6-M5-P74
GWWY6-M5-P80
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplication Gasket Applicable Tube O.D.1
(φ)
Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw Option Clean Spec. Material Limit Ozone Resistance Specifications

฿ 167.48

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)4R1/8NoNo Clean SpecificationsWithout Material LimitNo

฿ 1,887.36

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)4R1/8Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 2,642.31

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber4R1/8NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 2,946.03

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4R1/8NoPreventing of Raising DustWithout Material LimitNo

฿ 2,946.03

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4R1/8NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 3,635.90

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4R1/8NoNo oil treatmentWithout Material LimitNo

฿ 174.42

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)4R1/4NoNo Clean SpecificationsWithout Material LimitNo

฿ 1,956.79

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)4R1/4Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 2,711.73

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber4R1/4NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 2,993.75

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4R1/4NoPreventing of Raising DustWithout Material LimitNo

฿ 2,993.75

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4R1/4NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 3,692.30

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4R1/4NoNo oil treatmentWithout Material LimitNo

฿ 185.70

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)4MM5NoNo Clean SpecificationsWithout Material LimitNo

฿ 2,069.60

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)4MM5Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 2,824.54

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber4MM5NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 2,325.58

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4MM5NoPreventing of Raising DustWithout Material LimitNo

฿ 2,325.58

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4MM5NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 2,863.58

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4MM5NoNo oil treatmentWithout Material LimitNo

฿ 226.04

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)6R1/8NoNo Clean SpecificationsWithout Material LimitNo

฿ 2,473.10

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)6R1/8Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 3,228.04

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber6R1/8NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 3,284.45

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6R1/8NoPreventing of Raising DustWithout Material LimitNo

฿ 3,284.45

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6R1/8NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 4,043.73

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6R1/8NoNo oil treatmentWithout Material LimitNo

฿ 232.99

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)6R1/4NoNo Clean SpecificationsWithout Material LimitNo

฿ 2,542.52

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)6R1/4Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 3,297.46

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber6R1/4NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 3,358.21

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6R1/4NoPreventing of Raising DustWithout Material LimitNo

฿ 3,358.21

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6R1/4NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 4,126.16

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6R1/4NoNo oil treatmentWithout Material LimitNo

฿ 248.61

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)6R3/8NoNo Clean SpecificationsWithout Material LimitNo

฿ 2,698.72

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)6R3/8Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 3,453.66

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber6R3/8NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 3,397.25

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6R3/8NoPreventing of Raising DustWithout Material LimitNo

฿ 3,397.25

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6R3/8NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 4,178.24

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6R3/8NoNo oil treatmentWithout Material LimitNo

฿ 255.55

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) -Standard (NBR)6MM5NoNo Clean SpecificationsWithout Material LimitNo

฿ 2,768.13

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)6MM5Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 3,523.09

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber6MM5NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 3,731.34

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6MM5NoPreventing of Raising DustWithout Material LimitNo

฿ 3,731.34

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6MM5NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 3,831.13

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6MM5NoNo oil treatmentWithout Material LimitNo

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluids Air
Main Body Flame Retardant Resin(UL94 V-0 Equivalent) Hammered Nipple Brass (Electroless Nickel Plating) Screw Mounting, Multipoint Double Y-Shaped (Rounding)
Operating Temperature(°C) -10::60