1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

New Joint GWT -D Series【1-10 Pieces Per Package】 (Part Number)

New Joint GWT -D Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 80.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

White body flame-retardant type. Electroless nickel plating to the brass part.

[Features]
· One-touch fitting for pneumatic piping.
· Compact size saves space.
· V-shaped packing is used for tube insertion seal.
· Smooth insertion and secured sealing.
· Elbow union types rotate freely, allowing for easy piping and pipe removal tasks.
· White body that contributes to a comfortable working environment, and brass part that is electroless nickel plated.
· GW series uses flame-retardant resin for the body and push ring (UL94 standard V-O equivalent).

Part Number
GWT4-6-D
GWT4-6-D-P6
GWT4-6-D-P11
GWT4-6-D-P70
GWT4-6-D-P74
GWT4-6-D-P80
GWT4-8-D
GWT4-8-D-P6
GWT4-8-D-P11
GWT4-8-D-P70
GWT4-8-D-P74
GWT4-8-D-P80
GWT4-M5-D
GWT4-M5-D-P6
GWT4-M5-D-P11
GWT4-M5-D-P70
GWT4-M5-D-P74
GWT4-M5-D-P80
GWT6-6-D
GWT6-6-D-P6
GWT6-6-D-P11
GWT6-6-D-P70
GWT6-6-D-P74
GWT6-6-D-P80
GWT6-8-D
GWT6-8-D-P6
GWT6-8-D-P11
GWT6-8-D-P70
GWT6-8-D-P74
GWT6-8-D-P80
GWT6-10-D
GWT6-10-D-P6
GWT6-10-D-P11
GWT6-10-D-P70
GWT6-10-D-P74
GWT6-10-D-P80
GWT6-M5-D
GWT6-M5-D-P6
GWT6-M5-D-P11
GWT6-M5-D-P70
GWT6-M5-D-P74
GWT6-M5-D-P80
GWT8-6-D
GWT8-6-D-P6
GWT8-6-D-P11
GWT8-6-D-P70
GWT8-6-D-P74
GWT8-6-D-P80
GWT8-8-D
GWT8-8-D-P6
GWT8-8-D-P11
GWT8-8-D-P70
GWT8-8-D-P74
GWT8-8-D-P80
GWT8-10-D
GWT8-10-D-P6
GWT8-10-D-P11
GWT8-10-D-P70
GWT8-10-D-P74
GWT8-10-D-P80
GWT10-8-D
GWT10-8-D-P6
GWT10-8-D-P11
GWT10-8-D-P70
GWT10-8-D-P74
GWT10-8-D-P80
GWT10-10-D
GWT10-10-D-P6
GWT10-10-D-P11
GWT10-10-D-P70
GWT10-10-D-P74
GWT10-10-D-P80
GWT10-15-D
GWT10-15-D-P6
GWT10-15-D-P11
GWT10-15-D-P70
GWT10-15-D-P74
GWT10-15-D-P80
GWT12-8-D
GWT12-8-D-P6
GWT12-8-D-P11
GWT12-8-D-P70
GWT12-8-D-P74
GWT12-10-D
GWT12-10-D-P6
GWT12-10-D-P11
GWT12-10-D-P70
GWT12-10-D-P74
GWT12-10-D-P80
GWT12-15-D
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplication Gasket Applicable Tube O.D.1
(φ)
Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw Option Clean Spec. Material Limit Ozone Resistance Specifications

฿ 86.34

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) -Standard (NBR)4R1/8NoNo Clean SpecificationsWithout Material LimitNo

฿ 945.85

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) -Standard (NBR)4R1/8Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 1,410.10

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber4R1/8NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 1,791.91

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4R1/8NoPreventing of Raising DustWithout Material LimitNo

฿ 1,791.91

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4R1/8NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 2,251.82

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4R1/8NoNo oil treatmentWithout Material LimitNo

฿ 90.25

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) -Standard (NBR)4R1/4NoNo Clean SpecificationsWithout Material LimitNo

฿ 984.90

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)4R1/4Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 1,449.15

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber4R1/4NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 1,609.69

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4R1/4NoPreventing of Raising DustWithout Material LimitNo

฿ 1,609.69

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4R1/4NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 2,013.19

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4R1/4NoNo oil treatmentWithout Material LimitNo

฿ 80.70

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)4MM5NoNo Clean SpecificationsWithout Material LimitNo

฿ 889.45

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)4MM5Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 1,353.70

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber4MM5NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 1,648.73

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4MM5NoPreventing of Raising DustWithout Material LimitNo

฿ 1,648.73

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4MM5NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 2,060.91

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4MM5NoNo oil treatmentWithout Material LimitNo

฿ 91.99

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)6R1/8NoNo Clean SpecificationsWithout Material LimitNo

฿ 1,006.60

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)6R1/8Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 1,466.51

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber6R1/8NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 1,878.69

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6R1/8NoPreventing of Raising DustWithout Material LimitNo

฿ 1,878.69

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6R1/8NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 2,251.82

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6R1/8NoNo oil treatmentWithout Material LimitNo

฿ 96.76

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) -Standard (NBR)6R1/4NoNo Clean SpecificationsWithout Material LimitNo

฿ 1,049.99

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)6R1/4Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 1,514.22

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber6R1/4NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 1,744.18

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6R1/4NoPreventing of Raising DustWithout Material LimitNo

฿ 1,744.18

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6R1/4NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 2,178.06

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6R1/4NoNo oil treatmentWithout Material LimitNo

฿ 114.97

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) -Standard (NBR)6R3/8NoNo Clean SpecificationsWithout Material LimitNo

฿ 1,232.21

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)6R3/8Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 1,696.46

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber6R3/8NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 1,913.40

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6R3/8NoPreventing of Raising DustWithout Material LimitNo

฿ 1,913.40

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6R3/8NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 2,390.66

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6R3/8NoNo oil treatmentWithout Material LimitNo

฿ 85.04

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)6MM5NoNo Clean SpecificationsWithout Material LimitNo

฿ 932.84

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)6MM5Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 1,397.09

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber6MM5NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 1,796.25

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6MM5NoPreventing of Raising DustWithout Material LimitNo

฿ 1,796.25

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6MM5NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 2,243.15

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6MM5NoNo oil treatmentWithout Material LimitNo

฿ 105.87

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)8R1/8NoNo Clean SpecificationsWithout Material LimitNo

฿ 1,141.09

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)8R1/8Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 1,605.34

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber8R1/8NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 2,086.96

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)8R1/8NoPreventing of Raising DustWithout Material LimitNo

฿ 2,086.96

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)8R1/8NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 2,603.27

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)8R1/8NoNo oil treatmentWithout Material LimitNo

฿ 110.64

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)8R1/4NoNo Clean SpecificationsWithout Material LimitNo

฿ 1,188.82

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)8R1/4Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 1,653.07

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber8R1/4NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 2,134.67

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)8R1/4NoPreventing of Raising DustWithout Material LimitNo

฿ 2,134.67

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)8R1/4NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 2,664.00

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)8R1/4NoNo oil treatmentWithout Material LimitNo

฿ 117.15

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)8R3/8NoNo Clean SpecificationsWithout Material LimitNo

฿ 1,253.91

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)8R3/8Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 1,718.15

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber8R3/8NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 2,243.15

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)8R3/8NoPreventing of Raising DustWithout Material LimitNo

฿ 2,243.15

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)8R3/8NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 2,794.16

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)8R3/8NoNo oil treatmentWithout Material LimitNo

฿ 135.37

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)10R1/4NoNo Clean SpecificationsWithout Material LimitNo

฿ 1,436.13

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)10R1/4Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 2,338.60

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber10R1/4NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 2,360.30

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10R1/4NoPreventing of Raising DustWithout Material LimitNo

฿ 2,360.30

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10R1/4NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 2,937.34

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10R1/4NoNo oil treatmentWithout Material LimitNo

฿ 141.45

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)10R3/8NoNo Clean SpecificationsWithout Material LimitNo

฿ 1,496.88

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)10R3/8Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 2,399.34

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber10R3/8NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 2,559.88

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10R3/8NoPreventing of Raising DustWithout Material LimitNo

฿ 2,559.88

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10R3/8NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 3,175.99

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10R3/8NoNo oil treatmentWithout Material LimitNo

฿ 164.00

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)10R1/2NoNo Clean SpecificationsWithout Material LimitNo

฿ 1,722.49

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)10R1/2Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 2,624.96

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber10R1/2NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 2,733.43

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10R1/2NoPreventing of Raising DustWithout Material LimitNo

฿ 2,733.43

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10R1/2NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 3,384.24

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10R1/2NoNo oil treatmentWithout Material LimitNo

฿ 160.54

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)12R1/4NoNo Clean SpecificationsWithout Material LimitNo

฿ 1,687.78

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)12R1/4Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 2,590.25

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber12R1/4NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 2,455.75

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)12R1/4NoPreventing of Raising DustWithout Material LimitNo

฿ 2,455.75

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)12R1/4NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 160.54

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) -Standard (NBR)12R3/8NoNo Clean SpecificationsWithout Material LimitNo

฿ 1,687.78

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)12R3/8Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 2,590.25

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber12R3/8NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 2,650.99

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)12R3/8NoPreventing of Raising DustWithout Material LimitNo

฿ 2,650.99

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)12R3/8NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 3,280.10

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)12R3/8NoNo oil treatmentWithout Material LimitNo

฿ 166.18

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)12R1/2NoNo Clean SpecificationsWithout Material LimitNo

Loading...

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluids Air
Main Body Flame Retardant Resin(UL94 V-0 Equivalent) Hammered Nipple Brass (Electroless Nickel Plating) Screw Mounting, Multipoint Shape D cheese
Operating Temperature(°C) -10::60