1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

New Joint GWTR □-□ Series【1-10 Pieces Per Package】 (GWTR4-8)

PNEUMATIC AUXILIARY COMPONENTS

New Joint GWTR □-□ Series (GWTR4-8)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

White body flame retardant type. Electroless nickel plating to the brass part

Part Number
GWTR4-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Gasket Applicable Tube O.D.1
(φ)
Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw Option Clean Spec. Material Limit Ozone Resistance Specifications

฿ 108.91

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) -Standard (NBR)4R1/4NoNo Clean SpecificationsWithout Material LimitNo

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluids Air
Main Body Flame Retardant Resin(UL94 V-0 Equivalent) Hammered Nipple Brass (Electroless Nickel Plating) Screw Mounting, Multipoint Tetra type (with R)
Operating Temperature(°C) -10::60

Please check the type/dimensions/specifications of the part GWTR4-8 in the New Joint GWTR □-□ Series series.

Products with similar specification

Part Number
GWTR10-10-P70
GWTR10-10-P74
GWTR10-10-P80
GWTR4-8-P11
GWTR4-8-P6
GWTR4-8-P70
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipApplication Gasket Applicable Tube O.D.1
(φ)
Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw Option Clean Spec. Material Limit Ozone Resistance Specifications

฿ 2,646.66

1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10R3/8NoPreventing of Raising DustWithout Material LimitNo

฿ 2,646.66

1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10R3/8NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 3,262.76

1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10R3/8NoNo oil treatmentWithout Material LimitNo

฿ 1,635.72

1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber4R1/4NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 1,214.85

1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)4R1/4Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 1,705.13

1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4R1/4NoPreventing of Raising DustWithout Material LimitNo