1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Joint GWTR □-0 Series【1-10 Pieces Per Package】 (Part Number)

New Joint GWTR □-0 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 95.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

White body flame retardant type. Electroless nickel plating to the brass part

Part Number
GWTR4-0
GWTR4-0-P6
GWTR4-0-P11
GWTR4-0-P70
GWTR4-0-P74
GWTR4-0-P80
GWTR6-0
GWTR6-0-P6
GWTR6-0-P11
GWTR6-0-P70
GWTR6-0-P74
GWTR6-0-P80
GWTR8-0
GWTR8-0-P6
GWTR8-0-P11
GWTR8-0-P70
GWTR8-0-P74
GWTR8-0-P80
GWTR10-0
GWTR10-0-P6
GWTR10-0-P11
GWTR10-0-P70
GWTR10-0-P74
GWTR10-0-P80
GWTR12-0
GWTR12-0-P6
GWTR12-0-P11
GWTR12-0-P70
GWTR12-0-P74
GWTR12-0-P80
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplication Gasket Applicable Tube O.D.1
(φ)
Option Clean Spec. Material Limit Ozone Resistance Specifications

฿ 95.45

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) -Standard (NBR)4NoNo Clean SpecificationsWithout Material LimitNo

฿ 1,167.13

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)4Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 1,631.37

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber4NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 1,505.55

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4NoPreventing of Raising DustWithout Material LimitNo

฿ 1,505.55

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 1,883.03

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4NoNo oil treatmentWithout Material LimitNo

฿ 99.79

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)6NoNo Clean SpecificationsWithout Material LimitNo

฿ 1,210.52

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)6Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 1,674.76

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber6NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 1,878.69

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6NoPreventing of Raising DustWithout Material LimitNo

฿ 1,878.69

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 2,342.94

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)6NoNo oil treatmentWithout Material LimitNo

฿ 115.85

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) -Standard (NBR)8NoNo Clean SpecificationsWithout Material LimitNo

฿ 1,371.04

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)8Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 1,835.30

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber8NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 2,082.61

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)8NoPreventing of Raising DustWithout Material LimitNo

฿ 2,082.61

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)8NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 2,598.93

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)8NoNo oil treatmentWithout Material LimitNo

฿ 129.30

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)10NoNo Clean SpecificationsWithout Material LimitNo

฿ 1,505.55

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)10Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 2,559.88

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber10NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 2,264.84

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10NoPreventing of Raising DustWithout Material LimitNo

฿ 2,408.01

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 2,985.07

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10NoNo oil treatmentWithout Material LimitNo

฿ 185.70

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) -Standard (NBR)12NoNo Clean SpecificationsWithout Material LimitNo

฿ 2,069.60

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)12Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 3,123.91

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber12NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 2,694.37

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)12NoPreventing of Raising DustWithout Material LimitNo

฿ 2,664.00

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)12NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 3,293.13

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)12NoNo oil treatmentWithout Material LimitNo

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluids Air
Main Body Flame Retardant Resin(UL94 V-0 Equivalent) Union, Equal Dia. Tetra type Operating Temperature(°C) -10::60