(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Space-saving compact size quick connect fitting for pneumatic piping.
[Features]
· New joint series that significantly reduces piping space.
· V-shape sealing is used for the tube insertion seal for smooth insertion and secure sealing.
· Elbow union type can be freely rotated for easy piping or piping removal work.
· Flame-retardant type white body for comfortable work environment. Brass part is electroless nickel plating.
· GW series uses flame-retardant resin (equivalent to V-0 in UL94 standard) for the body and the push ring.
[Applications]
· Used as parts for air pressure piping, tube fittings, single-action joints, air fittings, resin fittings and universal elbows.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Application | Gasket | Applicable Tube O.D.1 (φ) | Connection joint diameter 1 (mm) | Option | Clean Spec. | Material Limit | Ozone Resistance Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 633.43 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | Standard Mini | Standard (NBR) | 4 | 6 | No | No Clean Specifications | Without Material Limit | No | ||
฿ 616.10 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Standard (NBR) | 4 | 6 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 785.31 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Ozone Resistant Rubber | 4 | 6 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,353.70 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | 6 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,353.70 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | 6 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 1,739.85 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | 6 | No | No oil treatment | Without Material Limit | No | ||
฿ 702.84 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | Standard Mini | Standard (NBR) | 6 | 4 | No | No Clean Specifications | Without Material Limit | No | ||
฿ 681.19 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Standard (NBR) | 6 | 4 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 850.40 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Ozone Resistant Rubber | 6 | 4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,679.10 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,679.10 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,160.70 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 4 | No | No oil treatment | Without Material Limit | No | ||
฿ 65.96 | PNEUMATICAUXILIARYCOMPONENTS | 1 Piece(s) | 3 Day(s) | Standard Mini | Standard (NBR) | 6 | 8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 741.93 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Standard (NBR) | 6 | 8 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 911.15 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Ozone Resistant Rubber | 6 | 8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,843.99 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,843.99 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,368.97 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 8 | No | No oil treatment | Without Material Limit | No | ||
฿ 78.54 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | Same day | Standard Mini | Standard (NBR) | 6 | 10 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 828.70 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Standard (NBR) | 6 | 10 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 997.91 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Ozone Resistant Rubber | 6 | 10 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,030.55 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 10 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,030.55 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 10 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,607.60 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 10 | No | No oil treatment | Without Material Limit | No | ||
฿ 82.43 | PNEUMATICAUXILIARYCOMPONENTS | 1 Piece(s) | Same day | Standard Mini | Standard (NBR) | 8 | 10 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 867.76 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Standard (NBR) | 8 | 10 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 1,036.97 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Ozone Resistant Rubber | 8 | 10 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,108.64 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | 10 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,108.64 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | 10 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,703.06 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | 10 | No | No oil treatment | Without Material Limit | No | ||
฿ 91.99 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | Standard Mini | Standard (NBR) | 8 | 12 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,002.25 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Standard (NBR) | 8 | 12 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 1,171.46 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Ozone Resistant Rubber | 8 | 12 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,077.61 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Clean circumstance | Standard (NBR) | 8 | 12 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,264.84 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | 12 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,893.96 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | 12 | No | No oil treatment | Without Material Limit | No | ||
฿ 91.12 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | Standard Mini | Standard (NBR) | 10 | 12 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 993.58 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Standard (NBR) | 10 | 12 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 133.90 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | Standard Mini | Ozone Resistant Rubber | 10 | 12 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | |||
฿ 2,165.04 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | 12 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,165.04 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | 12 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,763.79 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | 12 | No | No oil treatment | Without Material Limit | No |
Loading...
Types | One-Touch Couplings | Fitting Type | Socket and reducer | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Flame Retardant Resin(UL94 V-0 Equivalent) | Sockets, Reducers | Plug Reducer | Operating Temperature(°C) | -10::60 |
How can we improve?
How can we improve?