1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

New Joint GWP □-0 Series【1-10 Pieces Per Package】

New Joint GWP □-0 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

White body flame retardant type. Electroless nickel plating to the brass part

Part Number
GWP4-0
GWP4-0-P6
GWP4-0-P74
GWP6-0
GWP6-0-P6
GWP6-0-P70
GWP6-0-P74
GWP6-0-P80
GWP8-0
GWP8-0-P6
GWP8-0-P70
GWP8-0-P74
GWP8-0-P80
GWP10-0
GWP10-0-P70
GWP10-0-P80
GWP12-0
GWP12-0-P6
GWP12-0-P70
GWP12-0-P74
GWP12-0-P80
GWP68-0-P70
GWP68-0-P80
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMain Body Application Sockets, Reducers Other Shapes Connection joint diameter 1
(mm)
Connection joint diameter 2
(mm)
Option Clean Spec. Material Limit

฿ 179.69

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) Polyamide--Connection Plugs4-NoNo Clean SpecificationsWithout Material Limit

฿ 234.30

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Polyamide--Connection Plugs4-Non-Purple SpecificationNo Clean SpecificationsWithout Material Limit

฿ 472.93

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Flame Retardant Resin(UL94 V-0 Equivalent)Clean circumstance-Connection Plugs4-NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-based

฿ 21.25

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Same day Polyamide--Connection Plugs6-NoNo Clean SpecificationsWithout Material Limit

฿ 255.99

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Polyamide--Connection Plugs6-Non-Purple SpecificationNo Clean SpecificationsWithout Material Limit

฿ 533.67

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Flame Retardant Resin(UL94 V-0 Equivalent)Clean circumstance-Connection Plugs6-NoPreventing of Raising DustWithout Material Limit

฿ 533.67

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Flame Retardant Resin(UL94 V-0 Equivalent)Clean circumstance-Connection Plugs6-NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-based

฿ 533.67

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Flame Retardant Resin(UL94 V-0 Equivalent)Clean circumstance-Connection Plugs6-NoNo oil treatmentWithout Material Limit

฿ 23.00

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) Polyamide--Connection Plugs8-NoNo Clean SpecificationsWithout Material Limit

฿ 312.39

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Polyamide--Connection Plugs8-Non-Purple SpecificationNo Clean SpecificationsWithout Material Limit

฿ 815.69

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Flame Retardant Resin(UL94 V-0 Equivalent)Clean circumstance-Connection Plugs8-NoPreventing of Raising DustWithout Material Limit

฿ 815.69

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Flame Retardant Resin(UL94 V-0 Equivalent)Clean circumstance-Connection Plugs8-NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-based

฿ 815.69

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

5 Day(s) Flame Retardant Resin(UL94 V-0 Equivalent)Clean circumstance-Connection Plugs8-NoNo oil treatmentWithout Material Limit

฿ 29.94

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) Polyamide-[Reducers] Plug ReducerConnection Plugs10-NoNo Clean SpecificationsWithout Material Limit

฿ 1,023.96

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Flame Retardant Resin(UL94 V-0 Equivalent)Clean circumstance-Connection Plugs10-NoPreventing of Raising DustWithout Material Limit

฿ 1,023.96

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Flame Retardant Resin(UL94 V-0 Equivalent)Clean circumstance-Connection Plugs10-NoNo oil treatmentWithout Material Limit

฿ 42.09

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Same day Polyamide--Connection Plugs12-NoNo Clean SpecificationsWithout Material Limit

฿ 464.25

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Polyamide--Connection Plugs12-Non-Purple SpecificationNo Clean SpecificationsWithout Material Limit

฿ 963.21

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Flame Retardant Resin(UL94 V-0 Equivalent)Clean circumstance-Connection Plugs12-NoPreventing of Raising DustWithout Material Limit

฿ 963.21

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Flame Retardant Resin(UL94 V-0 Equivalent)Clean circumstance-Connection Plugs12-NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-based

฿ 963.21

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Flame Retardant Resin(UL94 V-0 Equivalent)Clean circumstance-Connection Plugs12-NoNo oil treatmentWithout Material Limit

฿ 902.46

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Flame Retardant Resin(UL94 V-0 Equivalent)Clean circumstance-Unequal DIA. Connection Plugs68NoPreventing of Raising DustWithout Material Limit

฿ 902.46

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Flame Retardant Resin(UL94 V-0 Equivalent)Clean circumstance-Unequal DIA. Connection Plugs68NoNo oil treatmentWithout Material Limit

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Other shapes Applicable Fluids Air
Operating Temperature(°C) -10::60 Ozone Resistance Specifications No