(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A flame-retardant white body type. The brass parts are electroless nickel plated.
[Features]
· A one-touch fitting for pneumatic piping.
· Compact size for supporting space saving.
· The V-shaped packing is used for the tube insertion seal.
· Provides smooth insertion and secured sealing.
· The elbow union type rotates freely. This simplifies plumbing and pipe removal tasks.
· The white body and electroless nickel plated brass parts contribute to a pleasant working environment.
· The GW Series utilizes a flame-retardant resin (UL94 V-0 standard EQUIV) in the body and push-rings.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Application | Gasket | Applicable Tube O.D.1 (φ) | Pipe Connection Bore Dia. | Pipe connection port diameter 1 male screw | Option | Clean Spec. | Material Limit | Ozone Resistance Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 68.12 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 4 | R | 1/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 807.01 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 4 | R | 1/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,006.60 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 4 | R | 1/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,397.09 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | R | 1/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,397.09 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | R | 1/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 1,770.22 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | R | 1/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 77.22 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | - | Standard (NBR) | 4 | R | 1/4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 898.12 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 4 | R | 1/4 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,097.72 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 4 | R | 1/4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,518.57 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | R | 1/4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,518.57 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | R | 1/4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 1,922.07 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | R | 1/4 | No | No oil treatment | Without Material Limit | No | ||
฿ 75.06 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 4 | M | M5 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 876.43 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 4 | M | M5 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,076.01 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 4 | M | M5 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,783.24 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | M | M5 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,783.24 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | M | M5 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,264.84 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | M | M5 | No | No oil treatment | Without Material Limit | No | ||
฿ 70.72 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 6 | R | 1/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 833.04 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 6 | R | 1/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,032.63 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 6 | R | 1/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,657.42 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 1/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,657.42 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 1/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,099.97 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 1/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 75.06 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 6 | R | 1/4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 876.43 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 6 | R | 1/4 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,249.57 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 6 | R | 1/4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,596.67 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 1/4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,596.67 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 1/4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,017.52 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 1/4 | No | No oil treatment | Without Material Limit | No | ||
฿ 86.34 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | - | Standard (NBR) | 6 | R | 3/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 989.24 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 6 | R | 3/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,188.82 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 6 | R | 3/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,874.34 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 3/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,874.34 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 3/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,355.96 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 3/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 79.40 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 6 | M | M5 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 919.82 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 6 | M | M5 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,119.40 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 6 | M | M5 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,870.01 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | M | M5 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,870.01 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | M | M5 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,368.97 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | M | M5 | No | No oil treatment | Without Material Limit | No | ||
฿ 84.18 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 8 | R | 1/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 967.55 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 8 | R | 1/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,167.13 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 8 | R | 1/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,757.21 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 1/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,757.21 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 1/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,217.12 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 1/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 86.34 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 8 | R | 1/4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 989.24 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 8 | R | 1/4 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,188.82 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 8 | R | 1/4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,852.66 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 1/4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,852.66 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 1/4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,338.60 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 1/4 | No | No oil treatment | Without Material Limit | No | ||
฿ 95.45 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 8 | R | 3/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,080.36 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 8 | R | 3/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,279.94 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 8 | R | 3/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,887.36 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 3/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,887.36 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 3/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,377.64 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 3/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 108.91 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | - | Standard (NBR) | 10 | R | 1/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,214.85 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 10 | R | 1/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,661.75 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 10 | R | 1/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,234.46 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,234.46 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,807.18 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 108.91 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 10 | R | 1/4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,214.85 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 10 | R | 1/4 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,661.75 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 10 | R | 1/4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,286.54 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,286.54 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,872.27 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/4 | No | No oil treatment | Without Material Limit | No | ||
฿ 111.07 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 10 | R | 3/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,236.55 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 10 | R | 3/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,683.45 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 10 | R | 3/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,969.81 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 3/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,969.81 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 3/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,473.10 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 3/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 127.12 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 10 | R | 1/2 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,397.09 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 10 | R | 1/2 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,843.99 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 10 | R | 1/2 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,121.66 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/2 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,121.66 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/2 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,646.66 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/2 | No | No oil treatment | Without Material Limit | No | ||
฿ 135.81 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 12 | R | 1/4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,483.87 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 12 | R | 1/4 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,930.75 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 12 | R | 1/4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,486.12 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | R | 1/4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,486.12 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | R | 1/4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 3,102.22 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | R | 1/4 | No | No oil treatment | Without Material Limit | No |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Direction | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Flame Retardant Resin(UL94 V-0 Equivalent) | Hammered Nipple | Brass (Electroless Nickel Plating) | Screw Mounting, Direction | Elbow |
Elbows | Single Base 45° Elbow | Operating Temperature(°C) | -10::60 |
How can we improve?
How can we improve?