(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
White body flame retardant type. Electroless nickel plated brass
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Application | Gasket | Applicable Tube O.D.1 (φ) | Pipe Connection Bore Dia. | Pipe connection port diameter 1 male screw | Option | Clean Spec. | Material Limit | Ozone Resistance Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 104.57 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 4 | R | 1/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,258.24 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 4 | R | 1/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,614.03 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 4 | R | 1/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,021.87 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | R | 1/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,021.87 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | R | 1/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,520.82 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | R | 1/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 111.07 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | - | Standard (NBR) | 4 | R | 1/4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,323.33 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 4 | R | 1/4 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,679.10 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 4 | R | 1/4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,117.31 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | R | 1/4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,117.31 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | R | 1/4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,629.30 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | R | 1/4 | No | No oil treatment | Without Material Limit | No | ||
฿ 118.01 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 4 | M | M5 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,392.75 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 4 | M | M5 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,748.52 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 4 | M | M5 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,926.42 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | M | M5 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,926.42 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | M | M5 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,399.34 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | M | M5 | No | No oil treatment | Without Material Limit | No | ||
฿ 115.85 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 6 | R | 1/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,371.04 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 6 | R | 1/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,726.84 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 6 | R | 1/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,286.54 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 1/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,286.54 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 1/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,850.57 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 1/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 120.18 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 6 | R | 1/4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,414.43 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 6 | R | 1/4 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,770.22 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 6 | R | 1/4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,195.42 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 1/4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,195.42 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 1/4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,720.40 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 1/4 | No | No oil treatment | Without Material Limit | No | ||
฿ 144.48 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | Same day | - | Standard (NBR) | 6 | R | 3/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,618.36 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 6 | R | 3/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,974.13 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 6 | R | 3/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,212.78 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 3/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,212.78 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 3/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,737.76 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | R | 3/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 131.46 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | - | Standard (NBR) | 6 | M | M5 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,527.25 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 6 | M | M5 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,883.03 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 6 | M | M5 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,282.19 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | M | M5 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,282.19 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | M | M5 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,833.22 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | M | M5 | No | No oil treatment | Without Material Limit | No | ||
฿ 129.30 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 8 | R | 1/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,505.55 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 8 | R | 1/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,861.33 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 8 | R | 1/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,143.36 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 1/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,143.36 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 1/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,655.33 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 1/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 133.63 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | - | Standard (NBR) | 8 | R | 1/4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,548.94 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 8 | R | 1/4 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,904.72 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 8 | R | 1/4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,429.72 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 1/4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,429.72 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 1/4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 3,011.10 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 1/4 | No | No oil treatment | Without Material Limit | No | ||
฿ 146.66 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | Same day | - | Standard (NBR) | 8 | R | 3/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,640.06 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 8 | R | 3/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,995.84 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 8 | R | 3/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,386.33 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 3/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,386.33 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 3/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,954.70 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | R | 3/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 159.52 | PNEUMATIC AUXILIARY COMPONENTS | 10 Piece(s) | 60 Day(s) | - | Standard (NBR) | 10 | R | 1/4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,887.36 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 10 | R | 1/4 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 2,659.67 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 10 | R | 1/4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,438.39 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,438.39 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 3,011.10 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/4 | No | No oil treatment | Without Material Limit | No | ||
฿ 176.58 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | - | Standard (NBR) | 10 | R | 3/8 | No | No Clean Specifications | Without Material Limit | No | ||
฿ 1,978.48 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 10 | R | 3/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 2,750.78 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 10 | R | 3/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,863.58 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 3/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,863.58 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 3/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 3,531.76 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 3/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 194.81 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 10 | R | 1/2 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 2,160.70 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 10 | R | 1/2 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 2,933.01 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 10 | R | 1/2 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 3,093.54 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/2 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 3,093.54 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/2 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 3,809.45 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | R | 1/2 | No | No oil treatment | Without Material Limit | No | ||
฿ 194.81 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 12 | R | 1/4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 2,160.70 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 12 | R | 1/4 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 2,933.01 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 12 | R | 1/4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,963.39 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | R | 1/4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,963.39 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | R | 1/4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 3,648.91 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | R | 1/4 | No | No oil treatment | Without Material Limit | No | ||
฿ 203.06 ฿ 195.99 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | Same day | - | Standard (NBR) | 12 | R | 3/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 2,204.09 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 12 | R | 3/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 2,976.40 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 12 | R | 3/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 3,249.75 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | R | 3/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 3,249.75 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | R | 3/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 3,991.67 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | R | 3/8 | No | No oil treatment | Without Material Limit | No |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Branch | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Flame Retardant Resin(UL94 V-0 Equivalent) | Hammered Nipple | Brass (Electroless Nickel Plating) | Screw Mounting, Multipoint | FY-Shaped (Rounding) |
Operating Temperature(°C) | -10::60 |
How can we improve?
How can we improve?