(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
White body flame retardant type. Electroless nickel plating to the brass part
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Application | Gasket | Applicable Tube O.D.1 (φ) | Option | Clean Spec. | Material Limit | Ozone Resistance Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 176.58 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,978.48 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 3,215.03 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,924.33 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,924.33 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 3,614.19 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | No | No oil treatment | Without Material Limit | No | ||
฿ 203.49 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 10 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 2,247.48 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 10 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 3,935.27 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 10 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 3,028.46 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 3,028.46 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 3,735.69 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | No | No oil treatment | Without Material Limit | No | ||
฿ 255.55 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 12 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 2,768.13 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 12 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 3,440.64 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 12 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 3,351.24 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Clean circumstance | Standard (NBR) | 12 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 3,653.24 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 4,490.63 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | No | No oil treatment | Without Material Limit | No |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Flame Retardant Resin(UL94 V-0 Equivalent) | Union, Equal Dia. | Cross-shape | Operating Temperature(°C) | -10::60 |
How can we improve?
How can we improve?