(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fitting for use in clean environments for the manufacture of semi-conductors, medical care, foodstuffs, etc.
Part Number |
---|
CG-L2-6 |
CG-L2-M3 |
CG-L2-M5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pipe Connection Bore Dia. | Pipe connection port diameter 1 male screw |
---|---|---|---|---|---|---|---|
฿ 299.37 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | R | 1/8 | ||
฿ 689.87 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | M | M3 | ||
฿ 507.64 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | M | M5 |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Direction | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | PP Resin | Application | Clean circumstance / Foods・Drug-Related | Hammered Nipple | SUS304 |
Gasket | EPDM | Screw Mounting, Direction | Elbow | Elbows | Single Base Elbows |
Operating Temperature(°C) | -10::60 | Applicable Tube O.D.1(φ) | 1.8 | Option | No |
Clean Spec. | No oil treatment | Material Limit | Without Material Limit | Ozone Resistance Specifications | No |
How can we improve?
How can we improve?