(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The materials are brass and electroless nickel plating, and the resin uses standard PP
Part Number |
---|
PG-T2-0 |
PG-T2-M3 |
PG-T2-M5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Fitting Type | Hammered Nipple | Screw Mounting, Multipoint | Union, Equal Dia. | Pipe Connection Bore Dia. | Pipe connection port diameter 1 male screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 235.76 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | Union with same diameter | - | - | [Union Tees] Tee | - | - | |||
฿ 3,794.26 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Screw Mount Branch | Brass (Electroless Nickel Plating) | [Tees] Branch tee | - | M | M3 | ||
฿ 3,164.27 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Screw Mount Branch | Brass (Electroless Nickel Plating) | [Tees] Branch tee | - | M | M3 |
Loading...
Types | One-Touch Couplings | Applicable Fluids | Air | Main Body | PP Resin |
---|---|---|---|---|---|
Gasket | H-NBR | Operating Temperature(°C) | -10::60 | Applicable Tube O.D.1(φ) | 1.8 |
Option | No | Clean Spec. | No Clean Specifications | Material Limit | Without Material Limit |
Ozone Resistance Specifications | No |
How can we improve?
How can we improve?