Double Row Cylindrical-Type Roller Follower, NUTR

Brand :
NTN

Caution

    Product Description

    Double Row Cylindrical-Type Roller Follower, NUTR series from NTN.
    - The roller outer diameter can be selected from 35 mm to 110 mm.
    - The roller inner diameter can be selected from 15 mm to 52.5 mm.
    - The roller width can be selected from 19 mm to 32 mm.
    - The allowable rotational speed of cam follower can be selectable up to 5500 RPM.
    - High load rating, best-suited to applications subjected to high load and shock load.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat