Roller Follower NATR With Holder

Brand :
NTN

Caution

    Product Description

    - Roller Follower NATR series with Holder from NTN.
    - The roller outer diameter can be selected from 16 mm to 90 mm.
    - The roller width can be selected from 12 mm to 32 mm.
    - The allowable rotational speed of cam follower can be selectable up to 19000 RPM.
    - The shape of cam follower NATR series can be selected into 2 types, Spherical outer ring, Cylindrical outer ring.

    Features

    ●Suitable for high speed rotation because the roller is guided by the retainer.

    Specification

    ●SPQ(piece):1
    ●Precision Grade: JIS B 1514 0 Grade 
    ●Working Temperature Range: -20 to 120°C
    ●Outer Ring: Cylindrical outer ring shape 
    ●Seal: None

    Materials

    ●High Carbon Chromium Steel Bearing
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat