1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TS Type Toyospring Hose

TS Type Toyospring Hose
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 93.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Flexible PVC pressure feeding / suction hose for piping in plant facilities and embedding in various machines
[Features]
・ T Ball series.
・ Highly transparent so fluid can be checked to provide peace-of-mind.
・ Resistance to crushing: Resistant to flattening and bending, eliminating concerns about fluid clogging.
・ Oil resistance and long service life: Better oil resistance and longer service life than TOYORON Hose.
・ Inner surface evenness: The inner surface of the hose is flat compared to the vacuum type, so there is less residue inside and the fluid change is easy.
・ Viewing of internal fluids: Highly transparent so fluid can be checked to provide peace-of-mind.
[Applications]
・ Ideal for hose piping parts with small bend radius or movable parts in machine equipment, etc.

 
Part Number
TS-6
TS-6-L1
TS-6-L2
TS-6-L3
TS-6-L4
TS-6-L5
TS-6-L6
TS-6-L7
TS-6-L8
TS-6-L9
TS-6-L10
TS-6-L11
TS-6-L12
TS-6-L13
TS-6-L14
TS-6-L15
TS-6-L16
TS-6-L17
TS-6-L18
TS-6-L19
TS-6-L20
TS-6-L21
TS-6-L22
TS-6-L23
TS-6-L24
TS-6-L25
TS-6-L26
TS-6-L27
TS-6-L28
TS-6-L29
TS-6-L30
TS-6-L31
TS-6-L32
TS-6-L33
TS-6-L34
TS-6-L35
TS-6-L36
TS-6-L37
TS-6-L38
TS-6-L39
TS-6-L40
TS-6-L41
TS-6-L42
TS-6-L43
TS-6-L44
TS-6-L45
TS-6-L46
TS-6-L47
TS-6-L48
TS-6-L49
TS-6-L50
TS-6-L51
TS-6-L52
TS-6-L53
TS-6-L54
TS-6-L55
TS-6-L56
TS-6-L57
TS-6-L58
TS-6-L59
TS-6-L60
TS-6-L61
TS-6-L62
TS-6-L63
TS-6-L64
TS-6-L65
TS-6-L66
TS-6-L67
TS-6-L68
TS-6-L69
TS-6-L70
TS-6-L71
TS-6-L72
TS-6-L73
TS-6-L74
TS-6-L75
TS-6-L76
TS-6-L77
TS-6-L78
TS-6-L79
TS-6-L80
TS-6-L81
TS-6-L82
TS-6-L83
TS-6-L84
TS-6-L85
TS-6-L86
TS-6-L87
TS-6-L88
TS-6-L89
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal I.D. d Outer Dia. D
(Ø)
Minimum Bending Radius
(mm)
Operating Pressure Range
(MPa)
Standard Length
(m)

฿ 8,050.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.8100

฿ 93.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.81

฿ 186.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.82

฿ 280.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.83

฿ 373.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.84

฿ 466.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.85

฿ 560.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.86

฿ 653.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.87

฿ 746.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.88

฿ 840.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.89

฿ 933.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.810

฿ 1,026.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.811

฿ 1,120.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.812

฿ 1,213.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.813

฿ 1,306.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.814

฿ 1,400.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.815

฿ 1,493.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.816

฿ 1,586.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.817

฿ 1,680.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.818

฿ 1,773.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.819

฿ 1,866.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.820

฿ 1,960.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.821

฿ 2,053.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.822

฿ 2,146.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.823

฿ 2,240.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.824

฿ 2,333.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.825

฿ 2,426.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.826

฿ 2,520.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.827

฿ 2,613.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.828

฿ 2,706.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.829

฿ 2,800.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.830

฿ 2,893.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.831

฿ 2,986.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.832

฿ 3,080.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.833

฿ 3,173.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.834

฿ 3,266.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.835

฿ 3,360.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.836

฿ 3,453.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.837

฿ 3,546.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.838

฿ 3,640.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.839

฿ 3,733.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.840

฿ 3,826.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.841

฿ 3,920.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.842

฿ 4,013.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.843

฿ 4,106.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.844

฿ 4,200.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.845

฿ 4,293.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.846

฿ 4,386.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.847

฿ 4,480.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.848

฿ 4,573.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.849

฿ 4,666.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.850

฿ 4,760.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.851

฿ 4,853.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.852

฿ 4,946.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.853

฿ 5,040.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.854

฿ 5,133.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.855

฿ 5,226.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.856

฿ 5,320.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.857

฿ 5,413.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.858

฿ 5,506.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.859

฿ 5,600.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.860

฿ 5,693.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.861

฿ 5,786.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.862

฿ 5,880.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.863

฿ 5,973.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.864

฿ 6,066.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.865

฿ 6,160.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.866

฿ 6,253.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.867

฿ 6,346.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.868

฿ 6,440.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.869

฿ 6,533.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.870

฿ 6,626.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.871

฿ 6,720.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.872

฿ 6,813.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.873

฿ 6,906.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.874

฿ 7,000.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.875

฿ 7,093.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.876

฿ 7,186.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.877

฿ 7,280.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.878

฿ 7,373.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.879

฿ 7,466.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.880

฿ 7,560.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.881

฿ 7,653.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.882

฿ 7,746.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.883

฿ 7,840.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.884

฿ 7,933.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.885

฿ 8,026.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.886

฿ 8,120.00

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.887

฿ 8,213.33

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.888

฿ 8,306.66

GENERAL-PURPOSE HOSE 1 Piece(s) 3 Day(s) 1061125-0.1~0.889

Loading...

Basic Information

Applicable Fluid / Usage Water / Chemical / Powder (except for food) / Air / Oil(Mineral Oil) Cutting Service Usage Presence Properties Pressure Resistance / Oil Resistance / Chemical Resistance / Low Elution / Transparency / Flexibility / Shape Retentivity / Vacuum
Hose Material Vinyl Chloride Mounting Metal Fittings No Color Natural Transparency
Operating Temperature Range(°C) -5::60