10FCTB/10FCTR, 10K Cast Iron Ball Valve

Brand :
KITZ

Caution

    Product Description

    • 10FCTB/10FCTR series Cast Iron Ball Valve - Flange ends connection.
    • Kitz product code: 10FCTB and 10FCTR.
    • 10FCTB full bore type and 10FCTR reduced bore type.
    • The Body and body cap are Cast iron FC200.
    • 10FCTB/10FCTR Ball material: Stainless steel SCS13A,SUS304 ,SUS304TP.
    • 10FCTB/10FCTR Stem material: Stainless steel SUS403.
    • Ball seal material: Hypatite PTFE.
    • Handle Shape: Lever
    type.
    • Handle material: Ductile iron FCD400.
    • Cap bolt material: Carbon steel SS400.
    • Applicable Fluid: Water, Oil, Air, Gas and Saturated Steam.
    • Flange ends connection: JIS B2239 (10K) standards.


    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat