1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel General-Purpose Type 800 Screw-in Ball Valve (Three-Way)

Stainless Steel General-Purpose Type 800 Screw-in Ball Valve (Three-Way)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A stainless steel general-purpose 800 type (3-way) ball valve type threaded fitting, manufactured by KITZ, a company known for the top-class quality and proven track record in Japan for screw-in fitting and piping components.

 
Part Number
UTH4LM-25A
UTH4TM-15A
UTH4TM-20A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Port Shape

฿ 13,816.26

STAINLESS STEEL VALVE 1 Piece(s) 12 Day(s) 1B(25A)1B(25A)L-Port

฿ 10,623.04

STAINLESS STEEL VALVE 1 Piece(s) 3 Day(s) 1/2B(15A)1/2B(15A)T Port

฿ 100.00

STAINLESS STEEL VALVE 1 Piece(s) Quote 3/4B(20A)3/4B(20A)T Port

Loading...

  1. 1

Basic Information

Main Body Shape Lateral 3 Direction Material SCS14A Applicable Fluid Water
Nominal Pressure 800 Type Ball Valve Type Reduced Bore Supply Side, Connection Type Rc
Control Side, Connection Type Rc Handle Shape Lever Body Lining No
Operation Method Manual