O-Ring NOK SS Series (Static application)

Caution
Product Description
O-Ring NOK SS Series (Static application)
The O Ring is a commonly employed sealing component found in automation machines across a wide range of industries.
[Feature]
● Inner Diameter Minimum/ Maximum (mm.) : 1.8 to 11.5
● Thickness (mm.) : 1
● Applications Environment : Heat Resistant or Mineral Oil Resistant
● Material (NOK Number) :
Nitrile Rubber (A305)
Fluoro Rubber (F201)
[Application]
O-rings are utilized across multiple industries to prevent the leakage of fluids or gases for static application
.jpg)
.jpg)
Cylindrical static application Groove
Specification Table
| NOK code | Callout number | O-Ring Dimension | Groove dimension | |||||||||||
| Type Dimension Code | Material code | Thickness W | Inside diameter d0 | Tolerance of inside diameter 'd0' | ||||||||||
| A305 | F201 | d1 0 - 0.1 | d2 0 - 0.1 | D1 + 0.5 0 | D2 + 0.5 0 | D3 + 0.5 0 | G +0.15 0 | H +0.05 0 | ||||||
| A305 | F201 | |||||||||||||
| CO3325 | A | N0 | SS2 | 1.0±0.07 | 1.8 | ±0.15 | ±0.20 | 2.0 | 1.9 | 3.3 | 3.3 | 3.7 | 1.5 | 0.7 |
| CO2956 | N1 | SS2.5 | 2 | 2.5 | 2.1 | 3.8 | 3.5 | 3.9 | ||||||
| CO3700 | G0 | SS3 | 2.5 | 3.0 | 2.6 | 4.3 | 4.0 | 4.3 | ||||||
| CO3835 | N0 | SS3.5 | 3 | 3.5 | 3.1 | 4.8 | 4.5 | 4.7 | ||||||
| DO1127 | G0 | SS4 | 3.5 | 4.0 | 3.6 | 5.3 | 5.0 | 5.1 | ||||||
| CO7820 | N0 | SS4.5 | 4 | 4.5 | 4.1 | 5.8 | 5.5 | 5.5 | ||||||
| CO3729 | N0 | SS5 | 4.5 | 5.0 | 4.6 | 6.3 | 6.0 | 6.0 | ||||||
| CO3370 | H0 | SS5.5 | 5 | 5.5 | 5.1 | 6.8 | 6.5 | 6.5 | ||||||
| CO3765 | N0 | SS6 | 5.5 | 6.0 | 5.6 | 7.3 | 7.0 | 7.0 | ||||||
| CO3216 | H0 | SS6.5 | 6 | 6.5 | 6.1 | 7.8 | 7.5 | 7.5 | ||||||
| CO8846 | G0 | SS7 | 6.5 | 7.0 | 6.6 | 8.3 | 8.0 | 8.0 | ||||||
| CO5497 | G0 | SS7.5 | 7 | 7.5 | 7.1 | 8.8 | 8.5 | 8.5 | ||||||
| CO4275 | P0 | SS8 | 7.5 | 8.0 | 7.6 | 9.3 | 9.0 | 9.0 | ||||||
| CO7044 | H0 | SS8.5 | 8 | 8.5 | 8.1 | 9.8 | 9.5 | 9.5 | ||||||
| CO4945 | G0 | SS9 | 8.5 | 9.0 | 8.6 | 10.3 | 10.0 | 10.0 | ||||||
| CO7949 | G0 | SS9.5 | 9 | 9.5 | 9.1 | 10.8 | 10.5 | 10.5 | ||||||
| CO8847 | G0 | SS10 | 9.5 | 10.0 | 9.6 | 11.3 | 11.0 | 11.0 | ||||||
| CO8848 | G0 | SS10.5 | 10 | 10.5 | 10.1 | 11.8 | 11.5 | 11.5 | ||||||
| CO8849 | G0 | SS11 | 10.5 | 11.0 | 10.6 | 12.3 | 12.0 | 12.0 | ||||||
| CO5952 | H0 | SS11.5 | 11 | 11.5 | 11.1 | 12.8 | 12.5 | 12.5 | ||||||
| CO8850 | G0 | SS12 | 11.5 | 12.0 | 11.6 | 13.3 | 13.0 | 13.0 | ||||||