Vacuum Pad, Standard Type, VPB, One-touch Fitting Female Thread Type

Caution
Product Description
Small suction cup most ideal for use in semiconductor production equipment.
[Features]
· Standard shape ideal for flat workpieces (hard, thick workpieces that do not flutter).
· Deep types ideal for round fruit (apples, etc.) and balls, and small types suited to small workpieces and for use in semiconductor production equipment are available.
· Features a wide range of pad sizes, pad materials and holder shapes.
· Pad holders that are suitable for fields requiring "use of non-copper-based metals" and "measures against low-concentration ozone" have been added.
· No copper-based metals are used in the metal component materials, and HNBR is used for the seal rubber.
[Applications]
· The small pad can be used with semiconductor components.
· The small type holders have been downsized from existing vacuum pad holders, allowing use in applications in which space is limited.
Thick And Flat, Ideal For General Work

Vacuum pad, standard type: external appearance
Uses no copper-based metals, includes measures against low-concentration ozone
Pad material: Nitrile rubber, silicone rubber, urethane rubber, fluorine rubber, conductive silicone rubber, conductive butadiene rubber (low resistance type), conductive NBR (low resistance type), Food Sanitation Law-compliant NBR, HNBR, EPDM
Pad size: Ø0.7 (diameter 0.7 mm), Ø1 (diameter 1 mm), Ø1.5 (diameter 1.5 mm), Ø2 (diameter 2 mm), Ø3 (diameter 3 mm), Ø4 (diameter 4 mm), Ø6 (diameter 6 mm), Ø8 (diameter 8 mm), Ø10 (diameter 10 mm), Ø15 (diameter 15 mm), Ø20 (diameter 20 mm), Ø25 (diameter 25 mm), Ø30 (diameter 30 mm), Ø40 (diameter 40 mm), Ø50 (diameter 50 mm), Ø60 (diameter 60 mm), Ø80 (diameter 80 mm), Ø100 (diameter 100 mm), Ø150 (diameter 150 mm), Ø200 (diameter 200 mm)
- *Static electricity diffusing rubber and conductive rubber (low-resistance type) and Food Sanitation Law-compliant NBR are Ø1 to 50 (diameter 1 to 50 mm)
Screw size: Rp (G) 1/8, Rp (G) 1/4
| Vacuum Outlet, Upper | Vacuum Outlet, Horizontal | Direct Attachment | ||||
| Type | Standard | Small | Standard | Small | Standard | Small |
| Symbol | VPA | VPMA | VPB | VPMB | VPE | VPME |
Holder type (fixed type)
| Vacuum Outlet, Upper | Vacuum Outlet, Horizontal | Direct Attachment | |||
| Type | Standard | Small | Standard | Small | Standard |
| Symbol | VPC | VPMC | VPD | VPMD | VPF |
Holder type (spring type)
| Single-action Coupling (mm) | Ø1.8, Ø3, Ø4, Ø6 |
|---|---|
| Barbed Coupling (Applicable Tube Outer Diameter × Inner Diameter) (mm) | Ø1.8 × Ø1, Ø3 × Ø2, Ø4 × Ø2.5, Ø6 × Ø4 |
Applicable size (coupling size)

Standard shape for thick and flat workpieces. Deep shape ideal for round fruit (apples, etc.), bowls, etc.

Small pads can be used with semiconductor parts.

Small holders downsized from existing vacuum pad holders (A, B, C, D, E types) to save space.
Also compatible with the optional fall prevention valve and directly attachable-type pad filters.
The pad can be changed without detaching the holder from the equipment.
Pad holders compatible with applications requiring "non-copper-based metal use" and "low concentration ozone measures" are available.
No copper-based metals are used in the metal component materials, and HNBR is used for the rubber sealing material.
- *Pad material: Note that nitrile, conductive rubber (low resistance type) and Food Sanitation Law-compliant NBR are not suitable for low-concentration ozone measures.