1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mirror, High Accuracy Flat Aluminum Total Reflection

Mirror, High Accuracy Flat Aluminum Total Reflection
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,753.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A total-reflection mirror in which aluminum is vacuum deposited on an optically-polished circuit board. Shows largely flat high-reflection characteristics in the infrared region.
[Features]
· The dependency of reflectance on the angle of incidence is less, giving sufficient functionality for using the product as a mirror for optical device alignment, etc. The product is inexpensive.
· Silicon dioxide (Si02) has been over-coated to prevent lowering of the reflectance due to surface oxidization, etc.
[Applications]
· Useful for optical experiments.
· Optical device alignment.

 
Part Number
S01-20-1/10
S01-25-1/10SALE
S01-30-1/10
S01-50-1/10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D.
(φ)

฿ 1,753.93

SUR OPTICAL PARTS OPTICS 1 Piece(s) 3 Day(s) 1020

฿ 1,806.55

฿ 955.66

OPTICAL PARTS OPTICS 1 Piece(s) Same day 1025

฿ 2,962.54

SUR OPTICAL PARTS OPTICS 1 Piece(s) 3 Day(s) 1030

฿ 9,114.29

SUR OPTICAL PARTS OPTICS 1 Piece(s) 8 Day(s) 1050

Loading...

  1. 1

Basic Information

Coating AI+SiO2 Material BK7