1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electromagnetic Tooth Clutch

Electromagnetic Tooth Clutch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30,404.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An excitation actuated type clutch that transmits torque using the engagement of the teeth. Compact and can transmit an extremely large amount of torque.

 
Part Number
546-12-34-LF 24V 10DIN
546-12-34-LF 24V 10JIS
546-12-34-LS 24V 10DIN
546-12-34-LS 24V 10JIS
546-12-34-NF 24V 10DIN
546-12-34-NS 24V 10DIN
546-12-34-NS 24V 10JIS
546-12-34-RF 24V 10DIN
546-12-34-RF 24V 10JIS
546-12-34-RS 24V 10DIN
546-12-34-RS 24V 10JIS
546-13-34-LF 24V 15DIN
546-13-34-LF 24V 15JIS
546-13-34-LS 24V 15DIN
546-13-34-LS 24V 15JIS
546-13-34-NF 24V 15DIN
546-13-34-NF 24V 15JIS
546-13-34-NS 24V 15DIN
546-13-34-NS 24V 15JIS
546-13-34-RF 24V 15DIN
546-13-34-RF 24V 15JIS
546-13-34-RS 24V 15DIN
546-13-34-RS 24V 15JIS
546-15-34-LF 24V 20DIN
546-15-34-LF 24V 20JIS
546-15-34-LF 24V 25DIN
546-15-34-LF 24V 25JIS
546-15-34-LS 24V 20DIN
546-15-34-LS 24V 20JIS
546-15-34-LS 24V 25DIN
546-15-34-LS 24V 25JIS
546-15-34-NF 24V 20DIN
546-15-34-NF 24V 20JIS
546-15-34-NF 24V 25DIN
546-15-34-NF 24V 25JIS
546-15-34-NS 24V 20DIN
546-15-34-NS 24V 20JIS
546-15-34-NS 24V 25DIN
546-15-34-NS 24V 25JIS
546-15-34-RF 24V 20DIN
546-15-34-RF 24V 20JIS
546-15-34-RF 24V 25DIN
546-15-34-RS 24V 20DIN
546-15-34-RS 24V 20JIS
546-15-34-RS 24V 25DIN
546-15-34-RS 24V 25JIS
546-21-34-LF 24V 25DIN
546-21-34-LF 24V 25JIS
546-21-34-LF 24V 30DIN
546-21-34-LF 24V 30JIS
546-21-34-LS 24V 25DIN
546-21-34-LS 24V 25JIS
546-21-34-LS 24V 30DIN
546-21-34-LS 24V 30JIS
546-21-34-NF 24V 25DIN
546-21-34-NF 24V 25JIS
546-21-34-NF 24V 30DIN
546-21-34-NF 24V 30JIS
546-21-34-NS 24V 25DIN
546-21-34-NS 24V 25JIS
546-21-34-NS 24V 30DIN
546-21-34-NS 24V 30JIS
546-21-34-RF 24V 25DIN
546-21-34-RF 24V 25JIS
546-21-34-RF 24V 30DIN
546-21-34-RF 24V 30JIS
546-21-34-RS 24V 25DIN
546-21-34-RS 24V 25JIS
546-21-34-RS 24V 30DIN
546-21-34-RS 24V 30JIS
546-23-34-LF 24V 30DIN
546-23-34-LF 24V 30JIS
546-23-34-LF 24V 40DIN
546-23-34-LF 24V 40JIS
546-23-34-LS 24V 30DIN
546-23-34-LS 24V 30JIS
546-23-34-LS 24V 40DIN
546-23-34-LS 24V 40JIS
546-23-34-NF 24V 30DIN
546-23-34-NF 24V 40DIN
546-23-34-NF 24V 40JIS
546-23-34-NS 24V 30DIN
546-23-34-NS 24V 30JIS
546-23-34-NS 24V 40DIN
546-23-34-NS 24V 40JIS
546-23-34-RF 24V 30DIN
546-23-34-RF 24V 30JIS
546-23-34-RF 24V 40DIN
546-23-34-RF 24V 40JIS
546-23-34-RS 24V 30DIN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTeeth Meshing Rotation Transmission Direction Rated Torque (Range)
(N・m)
Rated Torque
(N・m)
Tooth Shape Rotor diameter Rotor hole key standard

฿ 36,876.58

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionLeft Direction0.1~3017.5Serration10New JIS Standards Correspondence

฿ 36,876.58

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionLeft Direction0.1~3017.5Serration10Old JIS Standards Correspondence

฿ 36,876.58

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionLeft Direction0.1~3017.5Serration10New JIS Standards Correspondence

฿ 36,876.58

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionLeft Direction0.1~3017.5Serration10Old JIS Standards Correspondence

฿ 30,404.98

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionBidirectional0.1~3017.5Standard Gear10New JIS Standards Correspondence

฿ 36,876.58

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionBidirectional0.1~3017.5Standard Gear10New JIS Standards Correspondence

฿ 36,876.58

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionBidirectional0.1~3017.5Standard Gear10Old JIS Standards Correspondence

฿ 36,876.58

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionRightward direction0.1~3017.5Serration10New JIS Standards Correspondence

฿ 36,876.58

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionRightward direction0.1~3017.5Serration10Old JIS Standards Correspondence

฿ 36,876.58

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionRightward direction0.1~3017.5Serration10New JIS Standards Correspondence

฿ 36,876.58

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionRightward direction0.1~3017.5Serration10Old JIS Standards Correspondence

฿ 41,709.66

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionLeft Direction0.1~3025Serration15New JIS Standards Correspondence

฿ 41,709.66

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionLeft Direction0.1~3025Serration15Old JIS Standards Correspondence

฿ 41,709.66

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionLeft Direction0.1~3025Serration15New JIS Standards Correspondence

฿ 41,709.66

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionLeft Direction0.1~3025Serration15Old JIS Standards Correspondence

฿ 35,562.47

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionBidirectional0.1~3025Standard Gear15New JIS Standards Correspondence

฿ 35,562.47

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionBidirectional0.1~3025Standard Gear15Old JIS Standards Correspondence

฿ 41,709.66

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionBidirectional0.1~3025Standard Gear15New JIS Standards Correspondence

฿ 41,709.66

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionBidirectional0.1~3025Standard Gear15Old JIS Standards Correspondence

฿ 41,709.66

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionRightward direction0.1~3025Serration15New JIS Standards Correspondence

฿ 41,709.66

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionRightward direction0.1~3025Serration15Old JIS Standards Correspondence

฿ 41,709.66

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionRightward direction0.1~3025Serration15New JIS Standards Correspondence

฿ 41,709.66

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionRightward direction0.1~3025Serration15Old JIS Standards Correspondence

฿ 45,662.99

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionLeft Direction30.1~6050Serration20New JIS Standards Correspondence

฿ 45,662.99

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionLeft Direction30.1~6050Serration20Old JIS Standards Correspondence

฿ 45,662.99

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionLeft Direction30.1~6050Serration25New JIS Standards Correspondence

฿ 45,662.99

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionLeft Direction30.1~6050Serration25Old JIS Standards Correspondence

฿ 45,662.99

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionLeft Direction30.1~6050Serration20New JIS Standards Correspondence

฿ 45,662.99

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionLeft Direction30.1~6050Serration20Old JIS Standards Correspondence

฿ 45,662.99

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionLeft Direction30.1~6050Serration25New JIS Standards Correspondence

฿ 45,662.99

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionLeft Direction30.1~6050Serration25Old JIS Standards Correspondence

฿ 39,785.22

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionBidirectional30.1~6050Standard Gear20New JIS Standards Correspondence

฿ 39,785.22

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionBidirectional30.1~6050Standard Gear20Old JIS Standards Correspondence

฿ 39,785.22

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionBidirectional30.1~6050Standard Gear25New JIS Standards Correspondence

฿ 39,785.22

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionBidirectional30.1~6050Standard Gear25Old JIS Standards Correspondence

฿ 45,662.99

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionBidirectional30.1~6050Standard Gear20New JIS Standards Correspondence

฿ 45,662.99

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionBidirectional30.1~6050Standard Gear20Old JIS Standards Correspondence

฿ 45,662.99

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionBidirectional30.1~6050Standard Gear25New JIS Standards Correspondence

฿ 45,662.99

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionBidirectional30.1~6050Standard Gear25Old JIS Standards Correspondence

฿ 45,662.99

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionRightward direction30.1~6050Serration20New JIS Standards Correspondence

฿ 45,662.99

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionRightward direction30.1~6050Serration20Old JIS Standards Correspondence

฿ 45,662.99

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionRightward direction30.1~6050Serration25New JIS Standards Correspondence

฿ 45,662.99

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionRightward direction30.1~6050Serration20New JIS Standards Correspondence

฿ 45,662.99

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionRightward direction30.1~6050Serration20Old JIS Standards Correspondence

฿ 45,662.99

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionRightward direction30.1~6050Serration25New JIS Standards Correspondence

฿ 45,662.99

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionRightward direction30.1~6050Serration25Old JIS Standards Correspondence

฿ 56,863.20

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionLeft Direction60.1~200100Serration25New JIS Standards Correspondence

฿ 56,863.20

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionLeft Direction60.1~200100Serration25Old JIS Standards Correspondence

฿ 56,863.20

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionLeft Direction60.1~200100Serration30New JIS Standards Correspondence

฿ 56,863.20

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionLeft Direction60.1~200100Serration30Old JIS Standards Correspondence

฿ 56,863.20

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionLeft Direction60.1~200100Serration25New JIS Standards Correspondence

฿ 56,863.20

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionLeft Direction60.1~200100Serration25Old JIS Standards Correspondence

฿ 56,863.20

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionLeft Direction60.1~200100Serration30New JIS Standards Correspondence

฿ 56,863.20

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionLeft Direction60.1~200100Serration30Old JIS Standards Correspondence

฿ 48,516.65

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionBidirectional60.1~200100Standard Gear25New JIS Standards Correspondence

฿ 48,516.65

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionBidirectional60.1~200100Standard Gear25Old JIS Standards Correspondence

฿ 48,516.65

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionBidirectional60.1~200100Standard Gear30New JIS Standards Correspondence

฿ 48,516.65

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionBidirectional60.1~200100Standard Gear30Old JIS Standards Correspondence

฿ 56,863.20

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionBidirectional60.1~200100Standard Gear25New JIS Standards Correspondence

฿ 56,863.20

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionBidirectional60.1~200100Standard Gear25Old JIS Standards Correspondence

฿ 56,863.20

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionBidirectional60.1~200100Standard Gear30New JIS Standards Correspondence

฿ 56,863.20

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionBidirectional60.1~200100Standard Gear30Old JIS Standards Correspondence

฿ 56,863.20

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionRightward direction60.1~200100Serration25New JIS Standards Correspondence

฿ 56,863.20

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionRightward direction60.1~200100Serration25Old JIS Standards Correspondence

฿ 56,863.20

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionRightward direction60.1~200100Serration30New JIS Standards Correspondence

฿ 56,863.20

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionRightward direction60.1~200100Serration30Old JIS Standards Correspondence

฿ 56,863.20

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionRightward direction60.1~200100Serration25New JIS Standards Correspondence

฿ 56,863.20

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionRightward direction60.1~200100Serration25Old JIS Standards Correspondence

฿ 56,863.20

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionRightward direction60.1~200100Serration30New JIS Standards Correspondence

฿ 56,863.20

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionRightward direction60.1~200100Serration30Old JIS Standards Correspondence

฿ 65,094.28

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionLeft Direction200.1~2500250Serration30New JIS Standards Correspondence

฿ 65,094.28

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionLeft Direction200.1~2500250Serration30Old JIS Standards Correspondence

฿ 65,094.28

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionLeft Direction200.1~2500250Serration40New JIS Standards Correspondence

฿ 65,094.28

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionLeft Direction200.1~2500250Serration40Old JIS Standards Correspondence

฿ 65,094.28

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionLeft Direction200.1~2500250Serration30New JIS Standards Correspondence

฿ 65,094.28

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionLeft Direction200.1~2500250Serration30Old JIS Standards Correspondence

฿ 65,094.28

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionLeft Direction200.1~2500250Serration40New JIS Standards Correspondence

฿ 65,094.28

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionLeft Direction200.1~2500250Serration40Old JIS Standards Correspondence

฿ 57,022.65

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionBidirectional200.1~2500250Standard Gear30New JIS Standards Correspondence

฿ 57,022.65

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionBidirectional200.1~2500250Standard Gear40New JIS Standards Correspondence

฿ 57,022.65

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionBidirectional200.1~2500250Standard Gear40Old JIS Standards Correspondence

฿ 65,094.28

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionBidirectional200.1~2500250Standard Gear30New JIS Standards Correspondence

฿ 65,094.28

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionBidirectional200.1~2500250Standard Gear30Old JIS Standards Correspondence

฿ 65,094.28

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionBidirectional200.1~2500250Standard Gear40New JIS Standards Correspondence

฿ 65,094.28

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionBidirectional200.1~2500250Standard Gear40Old JIS Standards Correspondence

฿ 65,094.28

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionRightward direction200.1~2500250Serration30New JIS Standards Correspondence

฿ 65,094.28

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionRightward direction200.1~2500250Serration30Old JIS Standards Correspondence

฿ 65,094.28

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionRightward direction200.1~2500250Serration40New JIS Standards Correspondence

฿ 65,094.28

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Full PositionRightward direction200.1~2500250Serration40Old JIS Standards Correspondence

฿ 65,094.28

MIP TOOTHED CLUTCH 1 Piece(s) 22 Day(s) Single positionRightward direction200.1~2500250Serration30New JIS Standards Correspondence

Loading...

Basic Information

Function Clutch Type Electromagnetic tooth Operating Condition Dry
Used Motive Energy General Purpose Environment, Applications Standard Max. Operating Rotational Speed(rpm) 1500
Shaft Structure Through Cooling Naturally Cooled Operating Temperature Range(°C) 0::40
Heat Resistant Class F Voltage (DC)(V) 24