Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap

Caution
- We do not handle hardened products.
- Sold as one unit, not as a set. Please be careful.
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Bevel gear for transmitting power through orthogonal shafts and transmitting the rotation with high-accuracy.
[Features]
· Straight type tooth profile, can be used for machining screw holes and keyways.
· High-frequency hardened products with "H" attached at the end of the part number are also available.
· Module 0.5/0.8/1.0/1.25/1.5/2.0/2.5/3.0/4.0/5.0.
· Pressure angle 20°, Gear ratio 1:1.
· Gear accuracy is between JISB1704 3 to 4 grade (induction hardened gear products: Grade 4).
[Applications]
· Suited for equipment power transmission, drive and transport parts.