(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Timing Pulley S5M Type
This Timing Pulley has an easily specified shaft hole type and diameter. MISUMI can machine the shaft hole for the pulley that is compatible with the Mitsuboshi belt, even without the need for detailed drawings
[Feature]
● Belt Width Used (mm.) : 10, 15, and 25
● Applicable with Belt Type : S5M
● Number of Teeth Minimum/Maximum : 14 to 60
● Shaft Bore Diameter Minimum/Maximum (mm.) : 12 to 62
● Shaft Bore Specs. : Can select between Round Hole, Round Hole + Tap and New JIS keyway + Tap
● Material : Steel and High strength aluminum alloy
[Application]
Timing pulleys are frequently utilized in systems that incorporate timing belts to regulate and govern the movement of the machinery.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width Used (mm) (mm) | Number of Teeth (T) | Pulley Shape | Material | Outermost diameter (mm) | Keyway | Shaft Bore Dia. d (mm) | Shaft hole specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 501.40 | TIMING PULLEY | 1 Piece(s) | 52 Day(s) | 10 | 10 | 14 | A | [Steel] Steel | 26 | - | - | NA | ||
฿ 748.71 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 14 | A | [Steel] Steel | 26 | - | 7 | H (round hole) | ||
฿ 748.71 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 14 | A | [Steel] Steel | 26 | - | 8 | H (round hole) | ||
฿ 899.89 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 14 | A | [Steel] Steel | 26 | - | 7 | P (round hole + tap) | ||
฿ 899.89 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 14 | A | [Steel] Steel | 26 | - | 8 | P (round hole + tap) | ||
฿ 478.43 | TIMING PULLEY | 1 Piece(s) | 8 Day(s) | 10 | 10 | 14 | A | [Aluminum] A2017 | 26 | - | - | NA | ||
฿ 722.01 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 14 | A | [Aluminum] A2017 | 26 | - | 7 | H (round hole) | ||
฿ 722.01 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 14 | A | [Aluminum] A2017 | 26 | - | 8 | H (round hole) | ||
฿ 873.19 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 14 | A | [Aluminum] A2017 | 26 | - | 7 | P (round hole + tap) | ||
฿ 873.19 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 14 | A | [Aluminum] A2017 | 26 | - | 8 | P (round hole + tap) | ||
฿ 666.49 | TIMING PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 10 | 14 | B | [Steel] Steel | 26 | - | - | NA | ||
฿ 915.50 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 14 | B | [Steel] Steel | 26 | - | 7 | H (round hole) | ||
฿ 915.50 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 14 | B | [Steel] Steel | 26 | - | 8 | H (round hole) | ||
฿ 1,066.67 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 14 | B | [Steel] Steel | 26 | - | 7 | P (round hole + tap) | ||
฿ 1,066.67 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 14 | B | [Steel] Steel | 26 | - | 8 | P (round hole + tap) | ||
฿ 640.49 | TIMING PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 10 | 14 | B | [Aluminum] A2017 | 26 | - | - | NA | ||
฿ 884.69 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 14 | B | [Aluminum] A2017 | 26 | - | 7 | H (round hole) | ||
฿ 884.69 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 14 | B | [Aluminum] A2017 | 26 | - | 8 | H (round hole) | ||
฿ 1,035.87 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 14 | B | [Aluminum] A2017 | 26 | - | 7 | P (round hole + tap) | ||
฿ 1,035.87 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 14 | B | [Aluminum] A2017 | 26 | - | 8 | P (round hole + tap) | ||
฿ 549.78 | TIMING PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 15 | 14 | A | [Steel] Steel | 26 | - | - | NA | ||
฿ 799.10 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 14 | A | [Steel] Steel | 26 | - | 7 | H (round hole) | ||
฿ 799.10 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 14 | A | [Steel] Steel | 26 | - | 8 | H (round hole) | ||
฿ 950.28 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 14 | A | [Steel] Steel | 26 | - | 7 | P (round hole + tap) | ||
฿ 950.28 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 14 | A | [Steel] Steel | 26 | - | 8 | P (round hole + tap) | ||
฿ 563.81 | TIMING PULLEY | 1 Piece(s) | Available | 62 Day(s) | 10 | 15 | 14 | A | [Aluminum] A2017 | 26 | - | - | NA | |
฿ 768.74 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 14 | A | [Aluminum] A2017 | 26 | - | 7 | H (round hole) | ||
฿ 768.74 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 14 | A | [Aluminum] A2017 | 26 | - | 8 | H (round hole) | ||
฿ 919.92 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 14 | A | [Aluminum] A2017 | 26 | - | 7 | P (round hole + tap) | ||
฿ 919.92 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 14 | A | [Aluminum] A2017 | 26 | - | 8 | P (round hole + tap) | ||
฿ 740.26 | TIMING PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 15 | 14 | B | [Steel] Steel | 26 | - | - | NA | ||
฿ 991.44 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 14 | B | [Steel] Steel | 26 | - | 7 | H (round hole) | ||
฿ 991.44 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 14 | B | [Steel] Steel | 26 | - | 8 | H (round hole) | ||
฿ 1,142.62 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 14 | B | [Steel] Steel | 26 | - | 7 | P (round hole + tap) | ||
฿ 1,142.62 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 14 | B | [Steel] Steel | 26 | - | 8 | P (round hole + tap) | ||
฿ 788.58 | TIMING PULLEY | 1 Piece(s) | Available | 5 Day(s) | 10 | 15 | 14 | B | [Aluminum] A2017 | 26 | - | - | NA | |
฿ 953.80 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 14 | B | [Aluminum] A2017 | 26 | - | 7 | H (round hole) | ||
฿ 953.80 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 14 | B | [Aluminum] A2017 | 26 | - | 8 | H (round hole) | ||
฿ 1,104.97 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 14 | B | [Aluminum] A2017 | 26 | - | 7 | P (round hole + tap) | ||
฿ 1,104.97 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 14 | B | [Aluminum] A2017 | 26 | - | 8 | P (round hole + tap) | ||
฿ 651.98 | TIMING PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 25 | 14 | A | [Steel] Steel | 26 | - | - | NA | ||
฿ 904.86 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | 14 | A | [Steel] Steel | 26 | - | 7 | H (round hole) | ||
฿ 904.86 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | 14 | A | [Steel] Steel | 26 | - | 8 | H (round hole) | ||
฿ 1,056.04 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | 14 | A | [Steel] Steel | 26 | - | 7 | P (round hole + tap) | ||
฿ 1,056.04 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | 14 | A | [Steel] Steel | 26 | - | 8 | P (round hole + tap) | ||
฿ 1,001.49 | TIMING PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 25 | 14 | B | [Steel] Steel | 26 | - | - | NA | ||
฿ 1,256.08 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | 14 | B | [Steel] Steel | 26 | - | 7 | H (round hole) | ||
฿ 1,256.08 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | 14 | B | [Steel] Steel | 26 | - | 8 | H (round hole) | ||
฿ 1,368.79 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | 14 | B | [Steel] Steel | 26 | - | 7 | P (round hole + tap) | ||
฿ 1,368.79 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 25 | 14 | B | [Steel] Steel | 26 | - | 8 | P (round hole + tap) | ||
฿ 518.34 | TIMING PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 10 | 15 | A | [Steel] Steel | 28 | - | - | NA | ||
฿ 766.57 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 15 | A | [Steel] Steel | 28 | - | 7 | H (round hole) | ||
฿ 766.57 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 15 | A | [Steel] Steel | 28 | - | 8 | H (round hole) | ||
฿ 917.75 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 15 | A | [Steel] Steel | 28 | - | 7 | P (round hole + tap) | ||
฿ 917.75 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 15 | A | [Steel] Steel | 28 | - | 8 | P (round hole + tap) | ||
฿ 529.15 | TIMING PULLEY | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 15 | A | [Aluminum] A2017 | 28 | - | - | NA | |
฿ 740.01 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 15 | A | [Aluminum] A2017 | 28 | - | 7 | H (round hole) | ||
฿ 740.01 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 15 | A | [Aluminum] A2017 | 28 | - | 8 | H (round hole) | ||
฿ 891.19 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 15 | A | [Aluminum] A2017 | 28 | - | 7 | P (round hole + tap) | ||
฿ 891.19 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 15 | A | [Aluminum] A2017 | 28 | - | 8 | P (round hole + tap) | ||
฿ 703.38 | TIMING PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 10 | 15 | B | [Steel] Steel | 28 | - | - | NA | ||
฿ 954.09 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 15 | B | [Steel] Steel | 28 | - | 7 | H (round hole) | ||
฿ 954.09 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 15 | B | [Steel] Steel | 28 | - | 8 | H (round hole) | ||
฿ 1,105.27 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 15 | B | [Steel] Steel | 28 | - | 7 | P (round hole + tap) | ||
฿ 1,105.27 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 15 | B | [Steel] Steel | 28 | - | 8 | P (round hole + tap) | ||
฿ 668.91 | TIMING PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 10 | 15 | B | [Aluminum] A2017 | 28 | - | - | NA | ||
฿ 913.73 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 15 | B | [Aluminum] A2017 | 28 | - | 7 | H (round hole) | ||
฿ 913.73 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 15 | B | [Aluminum] A2017 | 28 | - | 8 | H (round hole) | ||
฿ 1,064.91 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 15 | B | [Aluminum] A2017 | 28 | - | 7 | P (round hole + tap) | ||
฿ 1,064.91 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 10 | 15 | B | [Aluminum] A2017 | 28 | - | 8 | P (round hole + tap) | ||
฿ 566.71 | TIMING PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 15 | 15 | A | [Steel] Steel | 28 | - | - | NA | ||
฿ 817.43 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 15 | A | [Steel] Steel | 28 | - | 7 | H (round hole) | ||
฿ 817.43 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 15 | A | [Steel] Steel | 28 | - | 8 | H (round hole) | ||
฿ 968.60 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 15 | A | [Steel] Steel | 28 | - | 7 | P (round hole + tap) | ||
฿ 968.60 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 15 | A | [Steel] Steel | 28 | - | 8 | P (round hole + tap) | ||
฿ 584.77 | TIMING PULLEY | 1 Piece(s) | Available | 5 Day(s) | 10 | 15 | 15 | A | [Aluminum] A2017 | 28 | - | - | NA | |
฿ 786.14 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 15 | A | [Aluminum] A2017 | 28 | - | 7 | H (round hole) | ||
฿ 786.14 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 15 | A | [Aluminum] A2017 | 28 | - | 8 | H (round hole) | ||
฿ 937.32 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 15 | A | [Aluminum] A2017 | 28 | - | 7 | P (round hole + tap) | ||
฿ 937.32 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 15 | A | [Aluminum] A2017 | 28 | - | 8 | P (round hole + tap) | ||
฿ 777.15 | TIMING PULLEY | 1 Piece(s) | 5 Day(s) | 10 | 15 | 15 | B | [Steel] Steel | 28 | - | - | NA | ||
฿ 1,030.34 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 15 | B | [Steel] Steel | 28 | - | 7 | H (round hole) | ||
฿ 1,030.34 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 15 | B | [Steel] Steel | 28 | - | 8 | H (round hole) | ||
฿ 1,181.52 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 15 | B | [Steel] Steel | 28 | - | 7 | P (round hole + tap) | ||
฿ 1,181.52 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 15 | B | [Steel] Steel | 28 | - | 8 | P (round hole + tap) | ||
฿ 826.67 | TIMING PULLEY | 1 Piece(s) | Available | 5 Day(s) | 10 | 15 | 15 | B | [Aluminum] A2017 | 28 | - | - | NA | |
฿ 986.02 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 15 | B | [Aluminum] A2017 | 28 | - | 7 | H (round hole) | ||
฿ 986.02 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 15 | B | [Aluminum] A2017 | 28 | - | 8 | H (round hole) | ||
฿ 1,137.19 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 15 | B | [Aluminum] A2017 | 28 | - | 7 | P (round hole + tap) | ||
฿ 1,137.19 | TIMING PULLEY | 1 Piece(s) | 14 Day(s) | - | 15 | 15 | B | [Aluminum] A2017 | 28 | - | 8 | P (round hole + tap) |
Loading...
Type | Timing pulley | Belt Series | S5M | Surface Treatment | No |
---|---|---|---|---|---|
Pulley/Idler | Pulley (No Bearing) | Belt Shape Type | Round tooth profile super torque |
How can we improve?
How can we improve?