1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Standard Belt S8M

Standard Belt S8M
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 549.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Mitsuboshi Belting standard S8M timing belt.
Belt that is ideal for applications that require high-precision smooth rotation, such as computers, office equipment, etc. Takes full advantage of the round tooth shape.

[Material]Belt: Chloroprene, core wire: Glass fiber, aramid fiber
[Belt Shape]Endless
[Operating Temperature]-30°C to 80°C
[Belt Type (Width Dimension)]
150S8M (15 mm), 250S8M (25 mm), 300S8M (30 mm), 400S8M (40 mm), 600S8M (60 mm)
[Features]
·A product with a wide variety of tooth profiles and size variations, with excellent versatility and availability.
·High transmission is obtained, so it can be widely used.
·Long lifespan and low noise. Realized cost reduction.
[Application]
·Ideal for woodworking machines, machine tools, paper machines, printing machines, fans, blowers.

Part Number
150S8M1000
150S8M1000G
150S8M1024
150S8M1024G
150S8M1040
150S8M1040G
150S8M1056
150S8M1056G
150S8M1080
150S8M1080G
150S8M1120
150S8M1120G
150S8M1128
150S8M1128G
150S8M1152
150S8M1152G
150S8M1160
150S8M1160G
150S8M1184
150S8M1184G
150S8M1200
150S8M1200G
150S8M1216
150S8M1216G
150S8M1224
150S8M1224G
150S8M1248G
150S8M1256
150S8M1256G
150S8M1280
150S8M1280G
150S8M1296
150S8M1296G
150S8M1304G
150S8M1312
150S8M1312G
150S8M1320
150S8M1320G
150S8M1352
150S8M1352G
150S8M1360
150S8M1360G
150S8M1384
150S8M1384G
150S8M1400
150S8M1400G
150S8M1424
150S8M1424G
150S8M1440
150S8M1440G
150S8M1480
150S8M1480G
150S8M1488
150S8M1488G
150S8M1520
150S8M1520G
150S8M1552
150S8M1552G
150S8M1600
150S8M1600G
150S8M1640
150S8M1640G
150S8M1648
150S8M1648G
150S8M1680
150S8M1680G
150S8M1696
150S8M1696G
150S8M1728
150S8M1728G
150S8M1760
150S8M1760G
150S8M1776SALE
150S8M1776G
150S8M1792
150S8M1792G
150S8M1800
150S8M1800G
150S8M1816
150S8M1816G
150S8M1832
150S8M1832G
150S8M1880
150S8M1880G
150S8M1912
150S8M1912G
150S8M1960
150S8M1960G
150S8M2000
150S8M2000G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Width W (mm)
(mm)
Belt Length
(mm)
Circumference length
(mm)
The Number of Teeth

฿ 1,023.18

TIMING BELT 1 Piece(s) 8 Day(s) -15-1000125

฿ 1,041.29

TIMING BELT 1 Piece(s) 8 Day(s) 10151000-125

฿ 1,047.77

TIMING BELT 1 Piece(s) 8 Day(s) -15-1024128

฿ 1,056.09

TIMING BELT 1 Piece(s) 8 Day(s) 10151024-128

฿ 1,063.62

TIMING BELT 1 Piece(s) 8 Day(s) -15-1040130

฿ 1,083.48

TIMING BELT 1 Piece(s) 8 Day(s) 10151040-130

฿ 1,076.89

TIMING BELT 1 Piece(s) 8 Day(s) -15-1056132

฿ 1,097.81

TIMING BELT 1 Piece(s) 8 Day(s) 10151056-132

฿ 1,103.90

TIMING BELT 1 Piece(s) 8 Day(s) -15-1080135

฿ 1,144.30

TIMING BELT 1 Piece(s) 8 Day(s) 10151080-135

฿ 1,135.13

TIMING BELT 1 Piece(s) 7 Day(s) -15-1120140

฿ 1,158.58

TIMING BELT 1 Piece(s) 8 Day(s) 10151120-140

฿ 1,136.04

TIMING BELT 1 Piece(s) 8 Day(s) -15-1128141

฿ 1,144.84

TIMING BELT 1 Piece(s) 8 Day(s) 10151128-141

฿ 1,163.04

TIMING BELT 1 Piece(s) 8 Day(s) -15-1152144

฿ 1,171.97

TIMING BELT 1 Piece(s) 8 Day(s) 10151152-144

฿ 1,177.22

TIMING BELT 1 Piece(s) 7 Day(s) -15-1160145

฿ 1,203.10

TIMING BELT 1 Piece(s) 8 Day(s) 10151160-145

฿ 1,198.80

TIMING BELT 1 Piece(s) 7 Day(s) -15-1184148

฿ 1,207.89

TIMING BELT 1 Piece(s) 8 Day(s) 10151184-148

฿ 1,210.87

TIMING BELT 1 Piece(s) 7 Day(s) -15-1200150

฿ 1,237.16

TIMING BELT 1 Piece(s) 8 Day(s) 10151200-150

฿ 1,226.11

TIMING BELT 1 Piece(s) 8 Day(s) -15-1216152

฿ 1,235.35

TIMING BELT 1 Piece(s) 8 Day(s) 10151216-152

฿ 1,230.64

TIMING BELT 1 Piece(s) 8 Day(s) -15-1224153

฿ 1,239.91

TIMING BELT 1 Piece(s) 8 Day(s) 10151224-153

฿ 1,261.55

TIMING BELT 1 Piece(s) 8 Day(s) 10151248-156

฿ 1,241.07

TIMING BELT 1 Piece(s) 8 Day(s) -15-1256157

฿ 1,250.44

TIMING BELT 1 Piece(s) 8 Day(s) 10151256-157

฿ 1,259.02

TIMING BELT 1 Piece(s) 7 Day(s) -15-1280160

฿ 1,284.00

TIMING BELT 1 Piece(s) 8 Day(s) 10151280-160

฿ 1,269.29

TIMING BELT 1 Piece(s) 8 Day(s) -15-1296162

฿ 1,278.82

TIMING BELT 1 Piece(s) 8 Day(s) 10151296-162

฿ 1,193.03

TIMING BELT 1 Piece(s) 3 Day(s) 101513041304163

฿ 1,281.50

TIMING BELT 1 Piece(s) 8 Day(s) -15-1312164

฿ 1,291.12

TIMING BELT 1 Piece(s) 8 Day(s) 10151312-164

฿ 1,299.30

TIMING BELT 1 Piece(s) 8 Day(s) -15-1320165

฿ 1,308.98

TIMING BELT 1 Piece(s) 8 Day(s) 10151320-165

฿ 1,322.99

TIMING BELT 1 Piece(s) 8 Day(s) -15-1352169

฿ 1,332.81

TIMING BELT 1 Piece(s) 8 Day(s) 10151352-169

฿ 1,332.35

TIMING BELT 1 Piece(s) 8 Day(s) -15-1360170

฿ 1,360.65

TIMING BELT 1 Piece(s) 8 Day(s) 10151360-170

฿ 1,335.22

TIMING BELT 1 Piece(s) 7 Day(s) -15-1384173

฿ 1,345.15

TIMING BELT 1 Piece(s) 8 Day(s) 10151384-173

฿ 1,337.04

TIMING BELT 1 Piece(s) 8 Day(s) -15-1400175

฿ 1,360.65

TIMING BELT 1 Piece(s) 8 Day(s) 10151400-175

฿ 1,360.43

TIMING BELT 1 Piece(s) 8 Day(s) -15-1424178

฿ 1,370.51

TIMING BELT 1 Piece(s) 8 Day(s) 10151424-178

฿ 1,364.21

TIMING BELT 1 Piece(s) 7 Day(s) -15-1440180

฿ 1,386.97

TIMING BELT 1 Piece(s) 8 Day(s) 10151440-180

฿ 1,411.13

TIMING BELT 1 Piece(s) 8 Day(s) -15-1480185

฿ 1,463.59

TIMING BELT 1 Piece(s) 8 Day(s) 10151480-185

฿ 1,422.29

TIMING BELT 1 Piece(s) 8 Day(s) -15-1488186

฿ 1,432.68

TIMING BELT 1 Piece(s) 8 Day(s) 10151488-186

฿ 1,435.73

TIMING BELT 1 Piece(s) 8 Day(s) -15-1520190

฿ 1,462.87

TIMING BELT 1 Piece(s) 8 Day(s) 10151520-190

฿ 1,449.77

TIMING BELT 1 Piece(s) 7 Day(s) -15-1552194

฿ 1,460.39

TIMING BELT 1 Piece(s) 8 Day(s) 10151552-194

฿ 1,475.89

TIMING BELT 1 Piece(s) 8 Day(s) -15-1600200

฿ 1,498.45

TIMING BELT 1 Piece(s) 8 Day(s) 10151600-200

฿ 1,512.70

TIMING BELT 1 Piece(s) 8 Day(s) -15-1640205

฿ 1,523.69

TIMING BELT 1 Piece(s) 8 Day(s) 10151640-205

฿ 1,525.67

TIMING BELT 1 Piece(s) 7 Day(s) -15-1648206

฿ 1,536.71

TIMING BELT 1 Piece(s) 8 Day(s) 10151648-206

฿ 1,549.37

TIMING BELT 1 Piece(s) 7 Day(s) -15-1680210

฿ 1,575.10

TIMING BELT 1 Piece(s) 8 Day(s) 10151680-210

฿ 1,571.69

TIMING BELT 1 Piece(s) 8 Day(s) -15-1696212

฿ 1,582.96

TIMING BELT 1 Piece(s) 8 Day(s) 10151696-212

฿ 1,597.19

TIMING BELT 1 Piece(s) 8 Day(s) -15-1728216

฿ 1,608.61

TIMING BELT 1 Piece(s) 8 Day(s) 10151728-216

฿ 1,621.48

TIMING BELT 1 Piece(s) 7 Day(s) -15-1760220

฿ 1,649.81

TIMING BELT 1 Piece(s) 8 Day(s) 10151760-220

฿ 1,643.35

฿ 878.70

TIMING BELT 1 Piece(s) Same day -15-1776222

฿ 1,673.81

TIMING BELT 1 Piece(s) 8 Day(s) 10151776-222

฿ 1,655.43

TIMING BELT 1 Piece(s) 8 Day(s) -15-1792224

฿ 1,667.15

TIMING BELT 1 Piece(s) 8 Day(s) 10151792-224

฿ 1,658.15

TIMING BELT 1 Piece(s) 7 Day(s) -15-1800225

฿ 1,688.52

TIMING BELT 1 Piece(s) 8 Day(s) 10151800-225

฿ 1,668.57

TIMING BELT 1 Piece(s) 8 Day(s) -15-1816227

฿ 1,680.37

TIMING BELT 1 Piece(s) 8 Day(s) 10151816-227

฿ 1,693.90

TIMING BELT 1 Piece(s) 8 Day(s) -15-1832229

฿ 1,705.82

TIMING BELT 1 Piece(s) 8 Day(s) 10151832-229

฿ 1,737.05

TIMING BELT 1 Piece(s) 7 Day(s) -15-1880235

฿ 1,749.20

TIMING BELT 1 Piece(s) 8 Day(s) 10151880-235

฿ 1,764.36

TIMING BELT 1 Piece(s) 8 Day(s) -15-1912239

฿ 1,830.10

TIMING BELT 1 Piece(s) 8 Day(s) 10151912-239

฿ 1,807.36

TIMING BELT 1 Piece(s) 8 Day(s) -15-1960245

฿ 1,819.88

TIMING BELT 1 Piece(s) 8 Day(s) 10151960-245

฿ 1,827.14

TIMING BELT 1 Piece(s) 7 Day(s) -15-2000250

฿ 1,862.32

TIMING BELT 1 Piece(s) 8 Day(s) 10152000-250

Loading...

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series S8M Belt Shape Type Round tooth profile super torque
Transmission Torque High Torque