(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard rubber and urethane timing belt with a smooth meshing round tooth shape.
[Features]
·A product with a wide variety of tooth profiles and size variations, with excellent versatility and availability.
·The belt is supple and can be used with a small pulley diameter.
·Smooth engagement and quiet operation are possible.
·Can be used with low axial load.
[Application]
·Ideal for office equipment, vending machines, electronic application equipment, measuring instruments, home appliances, etc.
Belt tooth pattern (Super Torque S2M)
Standard belt size
Super Torque (G / U) Timing Belt
Standard rubber and urethane timing belt with a smooth meshing round tooth shape.
A product with a wide variety of tooth profiles and size variations, with excellent versatility and availability.
Relationship between belt width and pulley width
Belt-shaped | Belt width | Pulley tooth width (mm) | ||
---|---|---|---|---|
Nominal | Width (mm) | With flange | No Flange | |
S2M | 40 | 4 | 5 | 9 |
60 | 6 | 7 | 11 | |
100 | 10 | 11 | 15 |
Super Torque belt width tolerance
Belt width (mm) | Belt Nominal width | Belt length [Upper nominal length, lower length (mm)] | ||
---|---|---|---|---|
36 to 330 91.44 to 838.20 | 331 to 660 838.21 to 1676.40 | 661 to 1700 1676.41 to 4318.00 | ||
3.4 to 11.4 | 025,031 037 | +0.3 -0.6 | +0.3 -0.6 | +0.3 -0.6 |
11.5 to 38.1 | 050,075 100,150 | ±0.6 | ±0.6 | ±0.6 |
38.2 to 50.8 | 200 | ±0.6 | ±1.0 | +1.0 -1.3 |
50.9 to 76.2 | 300 | +1.3 -1.6 | ±1.6 | +1.6 -2.0 |
Trapezoidal belt width tolerance
Belt width (mm) | Belt length (mm) | |||
---|---|---|---|---|
351 or less | Over 351 and 840 or less | Over 840 and 1,680 or less | More than 1,680 | |
3 or less | +0.3 -0.4 | +0.3 -0.4 | +0.3 -0.4 | +0.3 -0.4 |
Over 3 and 10 or less | +0.3 -0.6 | +0.3 -0.6 | +0.3 -0.6 | +0.3 -0.6 |
Over 10 and 40 or less | ±0.6 | ±0.6 | ±0.6 | ±0.6 |
Over 40 and 50 or less | ±0.6 | ±0.6 | ±1.0 | +1.0 -1.3 |
Over 50 and 75 or less | +1.0 -1.3 | +1.0 -1.3 | ±1.3 | +1.3 -1.6 |
Over 75 and 100 or less | ±1.3 | ±1.3 | +1.3 -1.6 | ±1.6 |
Over 100 | +1.3 -1.6 | ±2.0 | +2.0 -2.3 | +2.0 -2.6 |
G type / GB type
* GB (bareback) type: Clean operation is possible with little scattering of rubber powder.
Structural features and compatible conditions
Timing belt system table
S2M standard transmission capacity table
S2M allowable torque table
Belt nominal length | Number of teeth | Belt pitch Circumference length (mm) | Whether or not of production | |
---|---|---|---|---|
GB | U | |||
S2M 66 | 33 | 66 | ○ | — |
S2M 72 | 36 | 72 | ○ | — |
S2M 74 | 37 | 74 | ○ | — |
S2M 76 | 38 | 76 | ○ | — |
S2M 78 | 39 | 78 | ○ | — |
S2M 80 | 40 | 80 | ○ | ○ |
S2M 84 | 42 | 84 | ○ | — |
S2M 86 | 43 | 86 | ○ | — |
S2M 88 | 44 | 88 | ○ | — |
S2M 90 | 45 | 90 | ○ | ○ |
S2M 98 | 49 | 98 | ○ | ○ |
S2M 100 | 50 | 100 | ○ | ○ |
S2M 102 | 51 | 102 | ○ | — |
S2M 104 | 52 | 104 | ○ | — |
S2M 106 | 53 | 106 | ○ | — |
S2M 108 | 54 | 108 | ○ | — |
S2M 110 | 55 | 110 | ○ | — |
S2M 112 | 56 | 112 | ○ | ○ |
S2M 114 | 57 | 114 | ○ | ○ |
S2M 116 | 58 | 116 | ○ | — |
S2M 118 | 59 | 118 | ○ | ○ |
S2M 120 | 60 | 120 | ○ | ○ |
S2M 122 | 61 | 122 | ○ | ○ |
S2M 124 | 62 | 124 | ○ | — |
S2M 126 | 63 | 126 | ○ | ○ |
S2M 128 | 64 | 128 | ○ | — |
S2M 130 | 65 | 130 | ○ | ○ |
S2M 132 | 66 | 132 | ○ | — |
S2M 134 | 67 | 134 | ○ | — |
S2M 136 | 68 | 136 | ○ | — |
S2M 138 | 69 | 138 | ○ | ○ |
S2M 140 | 70 | 140 | ○ | ○ |
S2M 142 | 71 | 142 | ○ | — |
S2M 144 | 72 | 144 | ○ | ○ |
S2M 146 | 73 | 146 | ○ | — |
S2M 148 | 74 | 148 | ○ | — |
S2M 150 | 75 | 150 | ○ | — |
S2M 152 | 76 | 152 | ○ | ○ |
S2M 156 | 78 | 156 | ○ | — |
S2M 158 | 79 | 158 | ○ | ○ |
S2M 160 | 80 | 160 | ○ | ○ |
S2M 164 | 82 | 164 | ○ | ○ |
S2M 166 | 83 | 166 | ○ | ○ |
S2M 168 | 84 | 168 | ○ | — |
S2M 170 | 85 | 170 | ○ | — |
S2M 172 | 86 | 172 | ○ | ○ |
S2M 174 | 87 | 174 | ○ | — |
S2M 176 | 88 | 176 | ○ | — |
S2M 178 | 89 | 178 | ○ | — |
S2M 180 | 90 | 180 | ○ | — |
Belt nominal length | Number of teeth | Belt pitch Circumference length (mm) | Whether or not of production | |
---|---|---|---|---|
GB | U | |||
S2M 182 | 91 | 182 | ○ | — |
S2M 184 | 92 | 184 | ○ | — |
S2M 186 | 93 | 186 | ○ | — |
S2M 188 | 94 | 188 | ○ | — |
S2M 190 | 95 | 190 | ○ | ○ |
S2M 192 | 96 | 192 | ○ | — |
S2M 194 | 97 | 194 | ○ | ○ |
S2M 196 | 98 | 196 | ○ | — |
S2M 198 | 99 | 198 | ○ | — |
S2M 200 | 100 | 200 | ○ | ○ |
S2M 202 | 101 | 202 | ○ | — |
S2M 204 | 102 | 204 | ○ | — |
S2M 206 | 103 | 206 | ○ | — |
S2M 208 | 104 | 208 | ○ | — |
S2M 210 | 105 | 210 | ○ | ○ |
S2M 212 | 106 | 212 | ○ | ○ |
S2M 214 | 107 | 214 | ○ | — |
S2M 216 | 108 | 216 | ○ | — |
S2M 218 | 109 | 218 | — | ○ |
S2M 220 | 110 | 220 | ○ | ○ |
S2M 224 | 112 | 224 | ○ | ○ |
S2M 226 | 113 | 226 | ○ | — |
S2M 230 | 115 | 230 | ○ | ○ |
S2M 232 | 116 | 232 | ○ | — |
S2M 234 | 117 | 234 | ○ | — |
S2M 236 | 118 | 236 | ○ | ○ |
S2M 238 | 119 | 238 | ○ | — |
S2M 240 | 120 | 240 | ○ | ○ |
S2M 242 | 121 | 242 | — | ○ |
S2M 244 | 122 | 244 | ○ | ○ |
S2M 246 | 123 | 246 | ○ | ○ |
S2M 248 | 124 | 248 | ○ | — |
S2M 250 | 125 | 250 | ○ | ○ |
S2M 252 | 126 | 252 | ○ | — |
S2M 254 | 127 | 254 | ○ | — |
S2M 256 | 128 | 256 | ○ | — |
S2M 258 | 129 | 258 | ○ | — |
S2M 260 | 130 | 260 | ○ | ○ |
S2M 262 | 131 | 262 | ○ | — |
S2M 264 | 132 | 264 | ○ | — |
S2M 266 | 133 | 266 | ○ | — |
S2M 268 | 134 | 268 | ○ | — |
S2M 270 | 135 | 270 | ○ | — |
S2M 272 | 136 | 272 | ○ | — |
S2M 276 | 138 | 276 | ○ | — |
S2M 278 | 139 | 278 | ○ | — |
S2M 280 | 140 | 280 | ○ | ○ |
S2M 284 | 142 | 284 | ○ | — |
S2M 286 | 143 | 286 | ○ | — |
S2M 288 | 144 | 288 | ○ | — |
Belt nominal length | Number of teeth | Belt pitch Circumference length (mm) | Whether or not of production | |
---|---|---|---|---|
GB | U | |||
S2M 290 | 145 | 290 | ○ | ○ |
S2M 292 | 146 | 292 | ○ | — |
S2M 296 | 148 | 296 | ○ | — |
S2M 300 | 150 | 300 | ○ | — |
S2M 302 | 151 | 302 | ○ | — |
S2M 304 | 152 | 304 | ○ | — |
S2M 306 | 153 | 306 | ○ | — |
S2M 308 | 154 | 308 | ○ | — |
S2M 310 | 155 | 310 | ○ | — |
S2M 312 | 156 | 312 | ○ | — |
S2M 316 | 158 | 316 | ○ | — |
S2M 318 | 159 | 318 | ○ | — |
S2M 320 | 160 | 320 | ○ | ○ |
S2M 322 | 161 | 322 | ○ | — |
S2M 324 | 162 | 324 | ○ | — |
S2M 326 | 163 | 326 | ○ | — |
S2M 328 | 164 | 328 | ○ | — |
S2M 330 | 165 | 330 | ○ | ○ |
S2M 334 | 167 | 334 | ○ | — |
S2M 338 | 169 | 338 | ○ | — |
S2M 340 | 170 | 340 | ○ | — |
S2M 342 | 171 | 342 | ○ | — |
S2M 344 | 172 | 344 | ○ | — |
S2M 350 | 175 | 350 | ○ | — |
S2M 354 | 177 | 354 | ○ | — |
S2M 360 | 180 | 360 | ○ | ○ |
S2M 364 | 182 | 364 | ○ | — |
S2M 370 | 185 | 370 | ○ | ○ |
S2M 372 | 186 | 372 | ○ | — |
S2M 374 | 187 | 374 | ○ | — |
S2M 376 | 188 | 376 | ○ | — |
S2M 380 | 190 | 380 | ○ | — |
S2M 386 | 193 | 386 | ○ | — |
S2M 390 | 195 | 390 | ○ | — |
S2M 396 | 198 | 396 | ○ | ○ |
S2M 400 | 200 | 400 | ○ | — |
S2M 402 | 201 | 402 | ○ | — |
S2M 408 | 204 | 408 | ○ | — |
S2M 410 | 205 | 410 | ○ | — |
S2M 420 | 210 | 420 | ○ | — |
S2M 426 | 213 | 426 | ○ | — |
S2M 430 | 215 | 430 | ○ | — |
S2M 434 | 217 | 434 | ○ | — |
S2M 436 | 218 | 436 | ○ | ○ |
S2M 438 | 219 | 438 | ○ | — |
S2M 440 | 220 | 440 | ○ | — |
S2M 442 | 221 | 442 | ○ | — |
S2M 444 | 222 | 444 | ○ | — |
S2M 448 | 224 | 448 | ○ | ○ |
S2M 452 | 226 | 452 | ○ | — |
S2M 456 | 228 | 456 | ○ | — |
S2M 460 | 230 | 460 | ○ | — |
S2M 464 | 232 | 464 | ○ | — |
S2M 468 | 234 | 468 | ○ | — |
S2M 474 | 237 | 474 | ○ | — |
S2M 476 | 238 | 476 | ○ | — |
S2M 480 | 240 | 480 | ○ | — |
S2M 486 | 243 | 486 | ○ | ○ |
S2M 488 | 244 | 488 | — | ○ |
S2M 494 | 247 | 494 | ○ | — |
S2M 500 | 250 | 500 | ○ | — |
S2M 520 | 260 | 520 | ○ | ○ |
S2M 524 | 262 | 524 | ○ | — |
Belt nominal length | Number of teeth | Belt pitch Circumference length (mm) | Whether or not of production | |
---|---|---|---|---|
GB | U | |||
S2M 530 | 265 | 530 | ○ | — |
S2M 550 | 275 | 550 | ○ | — |
S2M 560 | 280 | 560 | ○ | ○ |
S2M 572 | 286 | 572 | ○ | ○ |
S2M 580 | 290 | 580 | — | ○ |
S2M 586 | 293 | 586 | ○ | — |
S2M 594 | 297 | 594 | ○ | — |
S2M 600 | 300 | 600 | ○ | — |
S2M 630 | 315 | 630 | ○ | ○ |
S2M 638 | 319 | 638 | ○ | — |
S2M 648 | 324 | 648 | ○ | — |
S2M 656 | 328 | 656 | ○ | — |
S2M 660 | 330 | 660 | ○ | — |
S2M 672 | 336 | 672 | ○ | — |
S2M 676 | 338 | 676 | ○ | — |
S2M 694 | 347 | 694 | ○ | — |
S2M 710 | 355 | 710 | ○ | — |
S2M 726 | 363 | 726 | ○ | — |
S2M 740 | 370 | 740 | ○ | — |
S2M 752 | 376 | 752 | ○ | — |
S2M 772 | 386 | 772 | ○ | — |
S2M 778 | 389 | 778 | ○ | — |
S2M 796 | 398 | 796 | ○ | — |
S2M 800 | 400 | 800 | ○ | — |
S2M 810 | 405 | 810 | ○ | — |
S2M 822 | 411 | 822 | ○ | — |
S2M 826 | 413 | 826 | ○ | — |
S2M 828 | 414 | 828 | ○ | — |
S2M 848 | 424 | 848 | ○ | — |
S2M 856 | 428 | 856 | ○ | — |
S2M 862 | 431 | 862 | ○ | — |
S2M 866 | 433 | 866 | ○ | — |
S2M 880 | 440 | 880 | ○ | — |
S2M 882 | 441 | 882 | ○ | — |
S2M 898 | 449 | 898 | ○ | — |
S2M 900 | 450 | 900 | ○ | — |
S2M 910 | 455 | 910 | ○ | — |
S2M 930 | 465 | 930 | ○ | — |
S2M 944 | 472 | 944 | ○ | — |
S2M 950 | 475 | 950 | ○ | — |
S2M 976 | 488 | 976 | ○ | — |
S2M 984 | 492 | 984 | ○ | ○ |
S2M 1016 | 508 | 1,016 | ○ | — |
S2M 1032 | 516 | 1,032 | — | ○ |
S2M 1062 | 531 | 1,062 | ○ | — |
S2M 1064 | 532 | 1,064 | ○ | — |
S2M 1066 | 533 | 1,066 | ○ | — |
S2M 1100 | 550 | 1,100 | ○ | — |
S2M 1136 | 568 | 1,136 | ○ | — |
S2M 1140 | 570 | 1,140 | ○ | — |
S2M 1148 | 574 | 1,148 | ○ | — |
S2M 1196 | 598 | 1,196 | ○ | ○ |
S2M 1224 | 612 | 1,224 | ○ | — |
S2M 1250 | 625 | 1,250 | ○ | ○ |
S2M 1274 | 637 | 1,274 | ○ | — |
S2M 1290 | 645 | 1,290 | ○ | — |
S2M 1330 | 665 | 1,330 | ○ | — |
S2M 1420 | 710 | 1,420 | ○ | — |
S2M 1516 | 758 | 1,516 | ○ | — |
S2M 1524 | 762 | 1,524 | ○ | — |
S2M 1878 | 939 | 1,878 | ○ | — |
S2M 2130 | 1,065 | 2,130 | ○ | — |
1. Turn off the machine's power supply
2. Confirmation in the same plane
Adjust the X dimension so that it is as close to 0 (zero) as possible. Apply a straight edge to the side of the pulley and make sure the pair of pulleys are in the same plane.
3. Reduce the distance between axes
Loosen the bolts such as the slide base and shorten the distance between the shafts until the belt is comfortably applied.
4. Tense the belt
Align the teeth of the belt with the tooth groove of pulley and slowly pull the slide base, etc., to give tension to the belt. Since the belt is a little short when there is no tension, the belt and pulley may not be completely engaged with a pulley with a large number of teeth, so pull slowly that there is no defective part of the belt and pulley.
5. Pull the belt to the specified tension
Tighten the belt so that the deflection load when the center of the belt span (the part where the belt is not applied to the pulley) is pushed in by a certain amount (span length 16/1,000) is the value calculated from the above formula.
6. Alignment readjustment
With the belt stretched, please check the alignment again using the straight edge, and if there is any deviation, remove the belt and readjust.
Especially in the case of one-sided bearings, the shaft may bend during operation and the belt may bend to the opposite side of the bearing. In this case, please correct the stage parallelism of the axis by the amount of deflection in advance.
7. Firmly fix the slide base, etc., so that it does not move
8. Check the engagement
1. Conditions for using the tension pulley
Please use the tension pulley only when it is unavoidable due to the following functions.
·When using with fixed shafts
If the tension cannot be adjusted by the distance between the shafts, please add a tension pulley to adjust the tension.
·When the number of meshing teeth of the small pulley becomes small, such as when the gear ratio is large and you want to increase the number of meshing teeth of the small pulley, or when the gear ratio is large, add a tension pulley to increase the number of meshing teeth.
2. Installation of tension pulley
Please adjust the alignment of the tension pulley accurately. Also, please attach it to the loose side while driving.
·Inner tension pulley
When using the tension pulley from the inside, please use a pulley diameter larger than the minimum pulley diameter in the catalog.
·Outer tension pulley
When using the tension pulley from the outside, please use a pulley diameter that is 20% or more larger than the minimum pulley diameter in the catalog.
Tooth rubber / tooth tip / tooth cloth (reinforcing cloth) / tooth bottom / tooth surface / core line
When the tooth cloth is worn and the rubber and core wire are exposed / When the back rubber of the belt is cracked due to increased hardness, etc. / When the classic is generated at the tooth root of the belt / When the belt side surface is damaged due to wear / tooth lacking / back wearing / core wire cutting
Please test run the belt for a few minutes and check the following items. If any of the following phenomena occur, please take countermeasures.
Please never bring your hands or body close to the pulley or belt while driving. Also, please be sure to check that the belt is completely stopped and then turn off the power supply before performing inspections, etc.
Please pay attention to the following items for daily inspection of the belt.
As mentioned above, please check at the time of inspection.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Material | Core Wire Material | Nominal Width W (mm) (mm) | Belt Length (mm) | Circumference length (mm) | The Number of Teeth |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 135.05 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 72 | - | 36 | ||
฿ 150.46 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 76 | 76 | 38 | ||
฿ 143.38 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 78 | 78 | 39 | ||
฿ 143.40 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 80 | 80 | 40 | ||
฿ 152.53 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 90 | 90 | 45 | ||
฿ 156.10 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 100 | 100 | 50 | ||
฿ 160.76 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 100 | 100 | 50 | ||
฿ 148.36 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 114 | - | 57 | ||
฿ 152.02 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 116 | 116 | 58 | ||
฿ 160.18 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 118 | 118 | 59 | ||
฿ 211.46 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 1196 | 1196 | 598 | ||
฿ 161.83 ฿ 61.56 | TIMING BELT | 1 Piece(s) | Same day | 10 | Rubber Belt | Glass Fiber | 4 | 122 | 122 | 61 | ||
฿ 162.29 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 124 | 124 | 62 | ||
฿ 230.26 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 1250 | 1250 | 625 | ||
฿ 170.62 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 126 | 126 | 63 | ||
฿ 151.85 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 126 | 126 | 63 | ||
฿ 154.12 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 130 | 130 | 65 | ||
฿ 172.48 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 134 | 134 | 67 | ||
฿ 173.41 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 138 | 138 | 69 | ||
฿ 142.74 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 140 | 140 | 70 | ||
฿ 132.13 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 140 | 140 | 70 | ||
฿ 157.31 | TIMING BELT | 1 Piece(s) | 5 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 144 | 144 | 72 | ||
฿ 169.22 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 144 | 144 | 72 | ||
฿ 156.83 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 146 | - | 73 | ||
฿ 156.83 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 152 | 152 | 76 | ||
฿ 160.95 | TIMING BELT | 1 Piece(s) | 5 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 160 | 160 | 80 | ||
฿ 151.85 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 160 | 160 | 80 | ||
฿ 152.18 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 164 | 164 | 82 | ||
฿ 135.17 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 164 | 164 | 82 | ||
฿ 146.29 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 166 | 166 | 83 | ||
฿ 132.13 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 166 | 166 | 83 | ||
฿ 181.31 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 172 | 172 | 86 | ||
฿ 135.17 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 172 | 172 | 86 | ||
฿ 130.01 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 176 | 176 | 88 | ||
฿ 165.49 | TIMING BELT | 1 Piece(s) | 5 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 180 | 180 | 90 | ||
฿ 153.12 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 186 | 186 | 93 | ||
฿ 148.96 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 192 | - | 96 | ||
฿ 140.60 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 194 | 194 | 97 | ||
฿ 175.47 | TIMING BELT | 1 Piece(s) | 5 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 200 | 200 | 100 | ||
฿ 147.09 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 204 | 204 | 102 | ||
฿ 157.62 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 210 | 210 | 105 | ||
฿ 140.60 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 210 | 210 | 105 | ||
฿ 154.52 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 212 | 212 | 106 | ||
฿ 140.60 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 212 | 212 | 106 | ||
฿ 137.56 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 218 | 218 | 109 | ||
฿ 197.91 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 220 | 220 | 110 | ||
฿ 148.96 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 226 | - | 113 | ||
฿ 137.56 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 240 | 240 | 120 | ||
฿ 158.08 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 244 | 244 | 122 | ||
฿ 157.28 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 250 | 250 | 125 | ||
฿ 162.27 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 252 | - | 126 | ||
฿ 142.38 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 260 | 260 | 130 | ||
฿ 140.59 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 266 | 266 | 133 | ||
฿ 153.79 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 276 | - | 138 | ||
฿ 153.79 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 278 | - | 139 | ||
฿ 198.49 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 280 | 280 | 140 | ||
฿ 162.10 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 280 | 280 | 140 | ||
฿ 172.99 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 290 | 290 | 145 | ||
฿ 142.38 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 290 | 290 | 145 | ||
฿ 173.70 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 320 | 320 | 160 | ||
฿ 173.70 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 324 | 324 | 162 | ||
฿ 157.61 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 330 | - | 165 | ||
฿ 153.86 ฿ 84.41 | TIMING BELT | 1 Piece(s) | Same day | 10 | Polyurethane Belt | Aramid | 4 | 330 | 330 | 165 | ||
฿ 173.70 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 360 | 360 | 180 | ||
฿ 150.83 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 360 | 360 | 180 | ||
฿ 154.45 ฿ 79.40 | TIMING BELT | 1 Piece(s) | Same day | 10 | Polyurethane Belt | Aramid | 4 | 396 | 396 | 198 | ||
฿ 181.85 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 400 | - | 200 | ||
฿ 194.01 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 448 | 448 | 224 | ||
฿ 160.49 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 488 | 488 | 244 | ||
฿ 214.79 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 500 | 500 | 250 | ||
฿ 207.48 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 520 | 520 | 260 | ||
฿ 246.01 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 600 | 600 | 300 | ||
฿ 173.14 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 630 | 630 | 315 | ||
฿ 344.55 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 4 | 900 | 900 | 450 | ||
฿ 195.79 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Polyurethane Belt | Aramid | 4 | 984 | 984 | 492 | ||
฿ 162.10 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Aramid | 6 | 100 | 100 | 50 | ||
฿ 265.66 | TIMING BELT | 1 Piece(s) | 8 Day(s) | 10 | Rubber Belt | Glass Fiber | 6 | 1016 | - | 508 | ||
฿ 167.11 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 6 | 106 | - | 53 | ||
฿ 178.57 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 6 | 112 | 112 | 56 | ||
฿ 162.10 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Aramid | 6 | 112 | 112 | 56 | ||
฿ 167.11 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 6 | 114 | - | 57 | ||
฿ 179.04 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 6 | 116 | 116 | 58 | ||
฿ 263.05 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Aramid | 6 | 1196 | 1196 | 598 | ||
฿ 190.71 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 6 | 122 | 122 | 61 | ||
฿ 191.18 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 6 | 124 | 124 | 62 | ||
฿ 265.75 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 6 | 1250 | 1250 | 625 | ||
฿ 266.08 | TIMING BELT | 1 Piece(s) | 7 Day(s) | 10 | Polyurethane Belt | Aramid | 6 | 1250 | 1250 | 625 | ||
฿ 192.10 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 6 | 128 | 128 | 64 | ||
฿ 184.61 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 6 | 130 | 130 | 65 | ||
฿ 193.32 | TIMING BELT | 1 Piece(s) | 3 Day(s) | 10 | Rubber Belt | Glass Fiber | 6 | 138 | 138 | 69 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Series | S2M |
---|---|---|---|---|---|
Belt Shape Type | Round tooth profile super torque | Transmission Torque | High Torque |
How can we improve?
How can we improve?