1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Proximity Sensor, Direct Current 3-Wire Type (FL2-4A6S)

PROXIMITY SENSORS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • SQUARE PROXIMITY SENSOR
  • FL2-PA12
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • FL2 SEIRES: DC3-WIRE SQUARE PROXIMITY SWITCHES
  • FL2R-V SERIES: PROXIMITY SENSOR FOR VEHICLE MOUNTING WITH HIGH SURGE RESISTANCE
  • FL2B SERIES: DC2-WIRE TYPE SMALL TERMINAL BOARD
  • FL2-PA5, FL2-PA12: MOUNTING BRACKET (SOLD SEPARATELY)

Product Description

Directly open and close the relays and solenoids, etc. (maximum switching current 200 mA).
Abundant assortment.
[Features]
· A wide variety of models are available (4/7/12/20 mm, front/side, N.O./N.C.).
· Different frequency types are available in which there is less influence of mutual interference.
· High sealing properties (IP67).
· Improved circuit protection (surge absorption, load short circuit, reverse connection).
· Relays, solenoids, etc., can be directly opened and closed (maximum switching current 200 mA).
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.

 
Part Number
FL2-4A6S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,021.50

PROXIMITY SENSORS 1 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part FL2-4A6S in the Square Proximity Sensor, Direct Current 3-Wire Type series.

Products with similar specification

Part Number
FL2-20A6S
FL2-20B6H
FL2-20B6S
FL2-4B6H
FL2-4B6QH
FL2-4B6QS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHS

฿ 3,028.60

1 Piece(s) 60 Day(s) -

฿ 3,028.60

1 Piece(s) 60 Day(s) -

฿ 3,028.60

1 Piece(s) 60 Day(s) -

฿ 2,021.50

1 Piece(s) 60 Day(s) -

฿ 2,021.43

1 Piece(s) 60 Day(s) -

฿ 2,021.43

1 Piece(s) 60 Day(s) -