1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylinder Aluminum Particle Counter-Measured Proximity Sensor DC 2-Wire Type (FL7M-2K6A)

PROXIMITY SENSORS

Cylinder Aluminum Particle Counter-Measured Proximity Sensor DC 2-Wire Type (FL7M-2K6A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Even when scrap from aluminum and cast iron scrap are deposited on the detection head, the workpiece is detected reliably. *CAD data of this series is being revised. Please wait until the corrections are complete.

 
Part Number
FL7M-2K6A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHead size (sensor shape screw type) Output format Cord length Detection distance L1 Details
(m)

฿ 3,028.60

PROXIMITY SENSORS 1 Piece(s) 25 Day(s) M12Normal close (NC)22

Loading...

  1. 1

Please check the type/dimensions/specifications of the part FL7M-2K6A in the Cylinder Aluminum Particle Counter-Measured Proximity Sensor DC 2-Wire Type series.

Products with similar specification

Part Number
FL7M-2J6AD-CN03
FL7M-2J6AD-L5
FL7M-2J6AD-R5
FL7M-2K6A-CN03
FL7M-4J6AD
FL7M-4J6AD-CN03
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHead size (sensor shape screw type) Output format Cord length Detection distance L1 Details
(m)

฿ 2,521.50

1 Piece(s) 25 Day(s) M12Normal open (NO)0.32

฿ 2,185.80

1 Piece(s) 25 Day(s) ----

฿ 2,185.80

1 Piece(s) 25 Day(s) ----

฿ 2,521.50

1 Piece(s) 25 Day(s) M12Normal close (NC)0.32

฿ 2,521.50

1 Piece(s) 25 Day(s) M18Normal open (NO)24

฿ 4,316.66

1 Piece(s) 25 Day(s) M18Normal open (NO)0.34