(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small size proximity sensor that can be mounted anywhere. Easy mounting with non-rotation boss.
[Features]
· Thickness 5.9 mm (side detection type) and space-saving.
· The sensing distance is 2.5 mm, despite its small width of 8 mm.
· Uses a non-rotating hose for easy mounting with 1 screw, and does not require any mounting hardware (with a non-rotating hose).
· Operation status can be easily checked with indicator lights that can be viewed from 3 directions.
· Compatible with various applications with a variety of models.
*CAD data for this series is being revised. Data will be made available as soon as modifications are complete.
Please check the type/dimensions/specifications of the part APM-A3A1 in the Small-Sized Proximity Sensor With Built-in Amplifier series.
Part Number |
---|
APM-A3B1 |
APM-A3D1 |
APM-A3E1 |
APM-B3A1 |
APM-B3A1F |
APM-B3B1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Detection direction (sensor shape square) | Output format | Output (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,685.71 | 1 Piece(s) | 60 Day(s) | - | Front detection | Normal close (NC) | NPN | ||
฿ 1,685.71 | 1 Piece(s) | 60 Day(s) | - | Front detection | Normal open (NO) | PNP | ||
฿ 1,685.71 | 1 Piece(s) | 60 Day(s) | - | Front detection | Normal close (NC) | PNP | ||
฿ 1,685.71 | 1 Piece(s) | 60 Day(s) | - | Front detection | Normal open (NO) | NPN | ||
฿ 1,850.00 | 1 Piece(s) | 60 Day(s) | - | Front detection | Normal open (NO) | NPN | ||
฿ 1,685.71 | 1 Piece(s) | 60 Day(s) | - | Front detection | Normal close (NC) | NPN |
How can we improve?
How can we improve?