1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engineering plastic chain for direct transport

Engineering plastic chain for direct transport
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,901.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Transport chain for small, lightweight items that makes use of the characteristics of engineering plastic: self-lubrication property and quietness

 
Part Number
40EPT
60EPT
CE400T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChain No. Number of Track(s) Shape (Pin)

฿ 6,901.38

EP CHAIN(40 EPT) 1 Piece(s) 10 Day(s) 401Type D

฿ 7,591.77

EP CHAIN(60 EPT) 1 Piece(s) 15 Day(s) 601Round Shape

฿ 9,240.45

EP CHAIN(CE 400T) 1 Piece(s) 15 Day(s) 402Round Shape

Loading...

  1. 1

Basic Information

Width (Range Selectable)(mm) 26~76.1 Chain Type Regular